yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@44 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


NA C C MM F GA H A TA AL oD F TB GB TA H A AL F TB MM GA WA F oD NA C C H oI WB GB oI 8 x J WƒÆ‹ 10‹ R0.4 4 x TC 4 x TC Width across flats B1 oE 0 oE .0.05 0 .0.05 oE 0 .0.05 H1 R0.4 R0.4 H1 ZZ + Stroke S + Stroke 8 x J S + Stroke ZZ + Stroke Width across flats KA R0.4 Width across flats KA 2 x RcP Width across flats B1 ZZ + Stroke MM thread depth A1 oE 0 .0.05 Cushion valve, Width across flats WH 2 x P Basic o20 to o63 With rubber bumper o40 to o63 With air cushion Female rod end (mm) Note 1) Dimensions for each mounting bracket are the same as those for the CG1 standard or long stroke model. Refer to pages 14 to 20. Note 2) ( ): Denotes the dimensions for long stroke. Bore size Stroke range A AL B1 C D E F GA GB H H1 I J KA MM NA P S TA TB TC ZZ Standard Long stroke 20 Up to 200 201 to 1500 18 15.5 13 14 9.2 12 2 12 10 (12) 35 5 26 M4 x 0.7 depth 7 8 M8 x 1.25 24 1/8 69 (77) 11 11 M5 x 0.8 106 (114) 25 Up to 300 301 to 1500 22 19.5 17 16.5 11 14 2 12 10 (12) 40 6 31 M5 x 0.8 depth 7.5 10 M10 x 1.25 29 1/8 69 (77) 11 11 M6 x 0.75 111 (119) 32 Up to 300 301 to 1500 22 19.5 17 20 12 18 2 12 10 (12) 40 6 38 M5 x 0.8 depth 8 10 M10 x 1.25 35.5 1/8 71 (79) 11 10 (11) M8 x 1.0 113 (121) 40 Up to 300 301 to 1500 30 27 19 26 16 25 2 13 10 (13) 50 8 47 M6 x 1 depth 12 14 M14 x 1.5 44 1/8 78 (87) 12 10 (12) M10 x 1.25 130 (139) 50 Up to 300 301 to 1500 35 32 27 32 20 30 2 14 12 (14) 58 11 58 M8 x 1.25 depth 16 18 M18 x 1.5 55 1/4 90 (102) 13 12 (13) M12 x 1.25 150 (162) 63 Up to 300 301 to 1500 35 32 27 38 20 32 2 14 12 (14) 58 11 72 M10 x 1.5 depth 16 18 M18 x 1.5 69 1/4 90 (102) 13 12 (13) M14 x 1.5 150 (162) With Air Cushion (mm) Note) ( ): Denotes the dimensions for long stroke. Bore size WA WB WƒÆ WH 40 17 15 (17) 20‹ 1.5 50 18 16 (18) 20‹ 3 63 18 17 (18) 20‹ 3 Female Rod End (mm) Bore size A1 H MM ZZ 20 8 13 M4 x 0.7 84 (92) 25 8 14 M5 x 0.8 85 (93) 32 12 14 M6 x 1 87 (95) 40 13 15 M8 x 1.25 95 (104) 50 18 16 M10 x 1.5 108 (120) 63 18 16 M10 x 1.5 108 (120) Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Actuator and Auto Switch Precautions, refer to gHandling Precautions for SMC Productsh and the Operation Manual on SMC website, http://www.smcworld.com Precautions * Caution on handling/disassembly is provided in addition to that shown below. Refer to page 10. Handling/Disassembly Caution 1. Avoid using the air cylinder in such a way that rotational torque would be applied to the piston rod. !If rotational torque is applied, the non-rotating guide will become deformed, thus affecting the non-rotating accuracy. Refer to the table below for the approximate values of the allowable range of rotational torque. !To screw a bracket or a nut onto the piston rod, make sure to retract the piston rod entirely, and place a wrench over the flat portion of the rod Allowable rotational torque (NEm or less) o20 o25, o32 o40, o50, o63 0.2 0.25 0.44 that protrudes. Tighten it by giving consideration to prevent the tightening torque from being applied to the non-rotating guide. 2. When replacing rod seals, please contact SMC. Air leakage may be happened, depending on the position in which a rod seal is fitted. Thus, please contact SMC when replacing them. 42 Air Cylinder: Non-rotating Rod Type Double Acting Series CG1K CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch