【DO!BOOK・ページリンク】
es20-224-cg1   45 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Series CG1KW o20, o25, o32, o40, o50, o63 Air Cylinder: Non-rotating Rod Type Double Acting, Double Rod How to Order . For applicable auto switches, refer to the table below. Auto switch Number of auto switches Double acting, Double rod type Non-rotating rod type With auto switch (Built-in magnet) Type Refer to “Standard Strokes” on page 44. Cylinder stroke (mm) With auto switch 25 M9BW 25 100 100 N Z N Z L L CDG1KW CG1KW Nil 2 pcs. S 1 pc. n “n” pcs. Nil Without auto switch N Rubber bumper . Mounting bracket is shipped together with the product, but not assembled. . The cylinder for F, L mounting types is Z: Basic (without trunnion mounting female thread). Mounting B Basic Z. Basic (without trunnion mounting female thread) L Axial foot F Flange U Trunnion Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1KWFN32-100Z Built-in Magnet Cylinder Model Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None o20 to o63 (N) Perpendicular In-line Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC 3-wire (PNP) M9PWV M9PW V V V v . v circuit 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v circuit 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch . Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Solid state auto switches marked with “p” are produced upon receipt of order. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN * Since there are other applicable auto switches than listed above, refer to page 74 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. A 43