【DO!BOOK・ページリンク】
es20-224-cg1   49 / 96

BOOKをみる

10秒後にBOOKのページに移動します


If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1RA32-100Z Built-in Magnet Cylinder Model M9BW With auto switch (Built-in magnet) 100 100 25 25 N Z N Z CDG1R CG1R * No bracket is provided for the female rod end. * Rod end bracket is shipped together with the product, but not assembled. * A knuckle joint pin is not provided with the single knuckle joint. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint * Refer to “Ordering Example of Cylinder Assembly” on page 48. Series CG1R o20, o25, o32, o40, o50, o63 Air Cylinder: Direct Mount Type Double Acting How to Order Rod end thread Auto switch Made to Order For details, refer to page 48. Bore size Number of auto switches Refer to “Standard Strokes” on page 48. With auto switch Type Cylinder stroke (mm) N Rubber bumper A Air cushion Nil 2 pcs. S 1 pc. n “n” pcs. Nil Male rod end F Female rod end . For applicable auto switches, refer to the table below. Nil Without auto switch 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None o20 to o63 (N) Perpendicular In-line Solid state auto switch ... Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC 3-wire (PNP) M9PWV M9PW V V V v . v circuit 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v circuit 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch ... Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW * Solid state auto switches marked with “p” are produced upon receipt of order. 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN * Since there are other applicable auto switches than listed above, refer to page 74 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. A 47