【DO!BOOK・ページリンク】
es20-224-cg1   51 / 96

BOOKをみる

10秒後にBOOKのページに移動します


* Caution on handling/disassembly is provided in addition to that shown below. Refer to page 10. Caution Handling/Disassembly When a cylinder is operated with one end fixed and the other free, a bending moment may act on the cylinder due to vibration generated at the stroke end, which can damage the cylinder. In such a case, install a mounting bracket to suppress the vibration of the cylinder body or reduce the piston speed so that the cylinder does not vibrate. Also, use a mounting bracket when moving the cylinder body or when a long stroke cylinder is mounted horizontally and fixed at one end. Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Actuator and Auto Switch Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com OBasic weight・・・・・・・・・・・・・・・ 0.35 OAdditional weight・・・・・・・・ 0.09/50 stroke OAir cylinder stroke・・・・・・・ 100 stroke 0.35 + 0.09 x 100/50 = 0.53 kg (kg) Calculation (Example) CG1RN32-100Z (o32, 100 stroke) Bore size (mm) 20 25 32 40 50 63 Basic weight 0.14 0.23 0.35 0.57 1.04 1.49 Single knuckle joint 0.05 0.09 0.09 0.10 0.22 0.22 Double knuckle joint (with pin) 0.05 0.09 0.09 0.13 0.26 0.26 Additional weight per 50 mm of stroke 0.05 0.07 0.09 0.14 0.21 0.25 Additional weight with air cushion 0 0.01 0.04 0 0.01 0.04 Weight reduction for female rod end .0.01 .0.02 .0.02 .0.05 .0.10 .0.10 Weights . A double knuckle joint pin and retaining rings are shipped together. Mounting Basic Standard Rod end nut V Option Single knuckle joint V Double knuckle joint. (with pin) V Accessories Precautions 49 Series CG1R