【DO!BOOK・ページリンク】
es20-224-cg1   54 / 96

BOOKをみる

10秒後にBOOKのページに移動します


CG1KRN 25 100 CDG1KRN Z Z 25 100 M9BW Cylinder stroke (mm) Mounting (Built-in magnet) With auto switch Non-rotating rod type With auto switch Refer to “Standard Strokes” on page 53. Number of auto switches Bore size Made to Order Refer to page 53 for details. Auto switch 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm Rod end thread * No bracket is provided for the female rod end. * Rod end bracket is shipped together with the product, but not assembled. * A knuckle joint pin is not provided with the single knuckle joint. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint Nil Male rod end F Female rod end Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “p” are produced upon receipt of order. * Since there are other applicable auto switches than listed above, refer to page 74 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1KRN32-100Z * For applicable auto switches, refer to the table below. Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. Note) Air cushion type “CG1KRA” is a Made-to-Order product. N Rubber bumper Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None o20 to o63 (N) Perpendicular In-line Solid state auto switch ... Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC 3-wire (PNP) M9PWV M9PW V V V v . v circuit 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v circuit 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch ... Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . How to Order Series CG1KR o20, o25, o32, o40, o50, o63 Air Cylinder: Direct Mount, Non-rotating Rod Type 52 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A