【DO!BOOK・ページリンク】
es20-224-cg1   58 / 96

BOOKをみる

10秒後にBOOKのページに移動します


* Lead wire length symbols: 0.5 m ・・・・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “p” are produced upon receipt of order. * Since there are other applicable auto switches than listed above, refer to page 74 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only auto switch mounting brackets are assembled before shipment.) Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None o20 to o63 o80, o100 (N) Perpendicular In-line In-line Solid state auto switch ... Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N . V V V v . v IC circuit Relay, PLC . . G59 V . V v . v 3-wire (PNP) M9PV M9P . V V V v . v . . G5P V . V v . v 2-wire 12 V M9BV M9B . V V V v . v . . K59 V . V v . v . Connector . H7C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW . V V V v . v IC circuit . . G59W V . V v . v 3-wire (PNP) M9PWV M9PW . V V V v . v . . G5PW V . V v . v 2-wire 12 V M9BWV M9BW . V V V v . v . . . K59W V . V v . v Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 . v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 . v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 . v v V v . v . . . G5BA*1 . . V v . v Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . V . V v . v IC circuit Reed auto switch ... Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 . V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . V V V V . . . Relay, PLC No 100 V or less A90V A90 . V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C . V . V V V . No 24 V or less . C80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . How to Order Series CBG1 o20, o25, o32, o40, o50, o63, o80, o100 Air Cylinder: With End Lock CDBG1 L 25 L N N 25 H H N CBG1 100 N 100 M9BW Number of auto switches Auto switch * For applicable auto switches, refer to the table below. Manual release * In the case of w/rod boot, and a foot bracket or rod side flange as a bracket, those parts are to be assembled at the time of shipment. Mounting * Not available for bore size o80 and o100. Besides, trunnion cannot be attached in the side to which an end lock is attached. Note) Mounting brackets are shipped together, (but not assembled). (Built-in magnet) With auto switch Type Bore size Cylinder stroke (mm) Refer to “Standard Strokes” on page 57. With rod boot Lock position Built-in Magnet Cylinder Model Made to Order Refer to page 57 for details. C Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified.This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDBG1FA32-100-RL 50 50 mm 63 63 mm 80 80 mm 100 100 mm 20 20 mm 25 25 mm 32 32 mm 40 40 mm H Head end lock R Rod end lock W Double end lock Nil Without rod boot J Nylon tarpaulin K Heat resistant tarpaulin N Rubber bumper A Air cushion B Basic L Axial foot F Rod flange G Head flange U* Rod trunnion T* Head trunnion D Clevis N Non-locking type L Locking type Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. 56 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A