【DO!BOOK・ページリンク】
es20-224-cg1   5 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Series CG1 Combinations of Standard Products and Made to Order Specifications Note 1) o40 to o63 only Note 2) Without bumper Note 3) o32 to o100 only Note 4) SV type only (Heat resistant grease is used.) Note 5) o20 to o63 only Note 6) Single acting/spring return type (S) only Note 7) The products with an auto switch are not compatible. CG1 (Standard type) CG1K (Non-rotating rod type) Double acting Single acting Double acting Single rod Double rod Single rod Single rod Double rod Rubber Air Rubber Air Rubber Rubber Air Rubber Page 5 Page 23 Page 31 Page 38 Page 43 Symbol Specifications Applicable bore size o20 to o100 o20 to o40 o20 to o63 o40 to o63 o20 to o63 Standard Standard o20 to o100 V V V V V V V V Long st Long stroke V V V V v V V V D Built-in magnet V V V V V V V V CG1lF With One-touch fittings Note 15) o20 to o63 V v v v v v v v CG1l-lJ K With rod boot o20 to o100 V V V V v v v v CG1lH Air-hydro type o20 to o63 V . V . . . . . 10-, 11- Clean series o20 to o100 V V V V v . . . 25A- Note 9) Copper (Cu) and Zinc (Zn)-free Note 15) o20 to o100 V V v v v v v v 20- Note 9) Copper Note 8) and Fluorine-free o20 to o100 V V V V v V v V CG1lRV Water resistant o32 to o100 V V V V v . . . CG1lM Cylinder with stable lubrication function (Lube-retainer) o20 to o100 V v v v . . . . XB6 Heat resistant cylinder (.10 to 150°C) Note 7) o20 to o100 v . . . XB7 Cold resistant cylinder (.40 to 70°C) Note 7) v v v . . . XB9 Low speed cylinder (10 to 50 mm/s) v v v . . . . XB13 Low speed cylinder (5 to 50 mm/s) v v v . . . . XC4 With heavy duty scraper o32 to o63 v v v . . . XC6 Made of stainless steel o20 to o100 . . . XC8 Adjustable stroke cylinder/Adjustable extension type o20 to o63 . . v v . XC9 Adjustable stroke cylinder/Adjustable retraction type . . v v . XC10 Dual stroke cylinder/Double rod type . . v . XC11 Dual stroke cylinder/Single rod type . . . v . XC12 Tandem cylinder v . . . v v XC13 Auto switch rail mounting o20 to o100 v v v XC20 Head cover axial port o20 to o63 v . . v . XC22 Fluororubber seal o20 to o100 v v v v XC27 Double clevis and double knuckle joint pins made of stainless steel v v v XC29 Double knuckle joint with spring pin v v v v v XC35 With coil scraper o20 to o63 v v v . . . XC37 Larger throttle diameter of connection port v v v v XC42 Built-in shock absorber in head cover side . . v v v . XC85 Grease for food processing equipment o20 to o100 v v v X446 PTFE grease o20 to o100 v v v v . . . Series Action/ Type Cushion Page Note 10) Note 10) Note 10) Note 11) Note 11) Note 11) Note 11) Note 1) Note 1) Note 2) Note 2) Note 2) Note 2) Note 5) Note 6) Note 15) Note 2) Note 2) Note 6) V : Standard : Made to Order v : Special product (Please contact SMC for details.) . : Not available 3