【DO!BOOK・ページリンク】 es20-224-cg1 60 / 96 10秒後にBOOKのページに移動します |
|
@0@1@8 @0 @4 y @5 q u @7r !9@9@2@6 @3 e t !4!0!1i o w !2 !7 !6!5!8 w !9 K K Non-locking type manual release: Suffix N Locking type manual release: Suffix L o80, o100 o80, o100 When disassembling cylinders with bore sizes of o20 through o40, grip the double flat part of either the tube cover or the rod cover with a vise and loosen the other side with a wrench or a monkey wrench etc., and then remove the cover. When re-tightening, tighten approximately 2 degrees more than the original position. (Cylinders with o50 or larger bore sizes are tightened with a large tightening torque and cannot be disassembled. If disassembly is required, please contact SMC.) Note) For cylinders with auto switches, the magnet is installed in the piston. * The material for o20, o25 cylinders with auto switches is made of stainless steel. No. Description Material Note 15 M/O knob Zinc die-casted Black painted 16 M/O bolt Alloy steel Black zinc chromated, Red painted 17 M/O spring Steel wire Zinc chromated 18 Stopper ring Carbon steel Zinc chromated 19 Bumper A Resin 20 Bumper B Resin o40 or larger: Same as bumper A 21 Retaining ring Stainless steel Not available for o80, o100 22 Piston gasket NBR 23 Wear ring Resin 24 Rod end nut Carbon steel Zinc chromated 25 Rod seal NBR 26 Piston seal NBR 27 Cylinder tube gasket NBR 1 pc. when using tube cover 28 Lock piston seal NBR 2 pcs. for double end lock 29 Piston holder Resin o40 to o100, head end lock only No. Description Material Note 1 Rod cover Aluminum alloy Hard anodized 2 Head cover Aluminum alloy Hard anodized 3 Tube cover Aluminum alloy Hard anodized 4 Cylinder tube Aluminum alloy Hard anodized 5 Piston Aluminum alloy Chromated 6 Piston rod Carbon steel* Hard chrome plating* 7 Bushing Bearing alloy 8 Lock piston Carbon steel Hard chrome plating, Heat treated 9 Lock bushing Copper alloy 10 Lock spring Stainless steel 11 Bumper Resin 12 Hexagon socket head cap screw Alloy steel Black zinc chromated 13A Cap A Aluminum die-casted Black painted 13B Cap B Carbon steel Oxide film treated 14 Rubber cap Synthetic rubber Order seal kit in accordance with the bore size. * The seal kit includes a grease pack (10 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g) Order seal kit in accordance with the bore size. * The seal kit includes a grease pack (10 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g) Series Bore size (mm) Kit no. Contents CBG1lN Rubber bumper type 20 CBG1N20-PS-W Set of the nos. @5, @6, @7, @8 and grease pack 25 CBG1N25-PS-W 32 CBG1N32-PS-W 40 CBG1N40-PS-W Series Bore size (mm) Kit no. Contents CBG1lN Rubber bumper type 20 CBG1N20-PS Set of the nos. @5, @6, @7, @8 and grease pack 25 CBG1N25-PS 32 CBG1N32-PS 40 CBG1N40-PS Construction: With Rubber Bumper Head end lock Rod end lock Long stroke Component Parts Replacement Parts: Seal Kit (With one end lock) Replacement Parts: Seal Kit (With double end lock) Caution 58 Air Cylinder: With End Lock Series CBG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |