【DO!BOOK・ページリンク】
es20-224-cg1   62 / 96

BOOKをみる

10秒後にBOOKのページに移動します


ZZ + Stroke S + Stroke F TA 2 x TC DL2 F H A K AL NA TG TF TE oTD Width across flats B1 GA 2 x RcP 2 x TC MM H oD NA C±0.1 KA 8 x J HR oRF WL C±0.1 oI HN oMO WL 0 oE.0.05 0 oE.0.05 GB Basic with Rubber Bumper: CBG1BN Head end lock: CBG1BN TA cross section Non-locking type manual release: Suffix N Locking type manual release: Suffix L (mm) Bore size Stroke Hl Bore size (mm) Stroke range A AL B1 C D DL2 E F GA GB H H1 HR HN (Max.) I J 20 Up to 350 18 15.5 13 14 8 12.5 12 2 12 12 35 5 25.3 37 26 M4 x 0.7 depth 7 25 Up to 400 22 19.5 17 16.5 10 12.5 14 2 12 12 40 6 28.3 40 31 M5 x 0.8 depth 7.5 32 Up to 450 22 19.5 17 20 12 12 18 2 12 12 40 6 31.3 43 38 M5 x 0.8 depth 8 40 Up to 800 30 27 19 26 16 15 25 2 13 13 50 8 38.3 52.5 47 M6 x 1 depth 12 50 Up to 1200 35 32 27 32 20 16.5 30 2 14 14 58 11 44.5 58.5 58 M8 x 1.25 depth 16 63 Up to 1200 35 32 27 38 20 16.5 32 2 14 14 58 11 45 59 72 M10 x 1.5 depth 16 80 Up to 1400 40 37 32 50 25 19 40 3 20 20 71 13 53.5 68 89 M10 x 1.5 depth 22 100 Up to 1500 40 37 41 60 30 20 50 3 20 20 71 16 64.5 79 110 M12 x 1.75 depth 22 Bore size (mm) K KA MM MO NA P RF S TA TC TD TE TF TG WL ZZ 20 5 6 M8 x 1.25 15 24 1/8 11 81 11 M5 x 0.8 8+0.08 0 4 0.5 5.5 15 118 25 5.5 8 M10 x 1.25 15 29 1/8 11 81 11 M6 x 0.75 10+0.08 0 5 1 6.5 15 123 32 5.5 10 M10 x 1.25 15 35.5 1/8 11 81 11 M8 x 1.0 12+0.08 0 5.5 1 7.5 24 123 40 6 14 M14 x 1.5 19 44 1/8 11 92 12 M10 x 1.25 14+0.08 0 6 1.25 8.5 24 144 50 7 18 M18 x 1.5 19 55 1/4 11 107 13 M12 x 1.25 16+0.08 0 7.5 2 10 24 167 63 7 18 M18 x 1.5 19 69 1/4 11 107 13 M14 x 1.5 18+0.08 0 11.5 3 14.5 24 167 80 10 22 M22 x 1.5 23 80 3/8 21 130 . . . . . . 40 204 100 10 26 M26 x 1.5 23 100 1/2 21 130 . . . . . . 40 204 60 Air Cylinder: With End Lock Series CBG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch