yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@64 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


WƒÆ 10‹ Max.WH WA 2 x P WB Basic with Air Cushion: CBG1BA (mm) . For dimensions other than listed above, refer to the dimensions with rubber bumper. Bore size (mm) P WA WB WH Wq 20 M5 x 0.8 16 16 23 30‹ 25 M5 x 0.8 16 16 25 30‹ 32 Rc1/8 16 16 28.5 25‹ 40 Rc1/8 16 16 33 20‹ 50 Rc1/4 18 18 40.5 20‹ 63 Rc1/4 18 18 47.5 20‹ 80 Rc3/8 22 22 60.5 20‹ 100 Rc1/2 22 22 71 20‹ Head End Lock: -Hl . ( ): Denotes the dimensions for long strokes. .. For dimensions other than the listed above, refer to the dimensions with rubber bumper. Bore size (mm) P WA WB WH Wq 20 M5 x 0.8 16 15 (16) 23 30‹ 25 M5 x 0.8 16 15 (16) 25 30‹ 32 Rc1/8 16 15 (16) 28.5 25‹ 40 Rc1/8 16 15 (16) 33 20‹ 50 Rc1/4 18 17 (18) 40.5 20‹ 63 Rc1/4 18 17 (18) 47.5 20‹ 80 Rc3/8 22 22 60.5 20‹ 100 Rc1/2 22 22 71 20‹ Rod End Lock: -Rl Head end lock: CBG1BA Bore size Stroke Hl Rod end lock: CBG1BA Bore size Stroke Rl (mm) 62 Air Cylinder: With End Lock Series CBG1 CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch