【DO!BOOK・ページリンク】
es20-224-cg1   74 / 96

BOOKをみる

10秒後にBOOKのページに移動します


A B 15 3.5 Note 3) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. Note 1) Auto switch mounting Note 2) Minimum stroke for auto switch mounting in styles other than those mentioned in Note 1. n: Number of auto switches (mm) Auto switch model With 2 auto switches Different surfaces Note 1) Same surface Note 1) Correct auto switch mounting position is 3.5 mm from the back face of the switch holder. The auto switch is mounted by slightly displacing it in a direction (cylinder tube circumferential exterior) so that the auto switch and lead wire do not interfere with each other. D-M9ュ D-M9ュW Less than 20 stroke Note 2) Less than 55 stroke Note 2) D-M9ュA Less than 20 stroke Note 2) Less than 60 stroke Note 2) D-A9ュ . Less than 50 stroke Note 2) Auto switch model Number of auto switches With 1 pc. With 2 pcs. With n pcs. Different surfaces Same surface Different surfaces Same surface D-M9ュ 5 15 Note 1) 40 Note 1) 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9ュW 10 15 Note 1) 40 Note 1) 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 55 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9ュA 10 25 40 Note 1) 25 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 60 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-A9ュ 5 15 30 Note 1) 15 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 50 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9ュV 5 20 35 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-A9ュV 5 15 25 15 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 25 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-M9ュWV D-M9ュAV 10 20 35 20 + 35 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 35 + 35 (n . 2) (n = 2, 3, 4, 5・・・) D-C7ュ D-C80 5 15 50 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 50 + 45 (n . 2) (n = 2, 3, 4, 5・・・) D-H7ュ D-H7ュW D-H7BA D-H7NF 10 15 60 15 + 45 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 60 + 45 (n . 2) (n = 2, 3, 4, 5・・・) D-H7C D-C73C D-C80C 5 15 65 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 65 + 50 (n . 2) (n = 2, 3, 4, 5・・・) D-G5ュ D-K59ュ D-B5ュ D-B64 5 15 75 15 + 50 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) D-B59W 10 20 75 20 + 50 (n . 2) 2 (n = 2, 4, 6・・・) Note 3) 75 + 55 (n . 2) (n = 2, 3, 4, 5・・・) Minimum Stroke for Auto Switch Mounting 72 Auto Switch Mounting Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch