【DO!BOOK・ページリンク】
es20-224-cg1   76 / 96

BOOKをみる

10秒後にBOOKのページに移動します


(mm) . Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. Other than the applicable auto switches listed in “How to Order”, the following auto switches are mountable. Refer to the WEB catalog or the Best Pneumatics No. 2 for the detailed specifications. . With pre-wired connector is also available for solid state auto switches. For details, refer to the WEB catalog or the Best Pneumatics No. 2. . Normally closed (NC = b contact) solid state auto switches (D-F9G/F9H) are also available. For details, refer to the WEB catalog or the Best Pneumatics No. 2. . Wide range detection type, solid state auto switch (D-G5NB) is also available. For details, refer to the WEB catalog or the Best Pneumatics No. 2. st: Stroke (mm) . Trunnion type is not available for o80 and o100. . Adjust the auto switch mounting angle according to the customer’s application. Auto switch model Bore size 20 25 32 40 50 63 80 100 D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) 4.5 5.0 4.5 5.5 5.0 5.5 . . D-A9ュ 7 6 8 8 8 9 . . D-C7/C80 D-C73C/C80C 8 10 9 10 10 11 . . D-B5ュ/B64 8 10 9 10 10 11 11 11 D-B59W 13 13 14 14 14 17 16 18 D-H7ュ/H7ュW D-H7NF/H7BA 4 4 4.5 5 6 6.5 . . D-H7C 7 8.5 9 10 9.5 10.5 . . D-G5ュ/G5ュW/G59F D-G5BA/K59/K59W 4 4 4.5 5 6 6.5 6.5 7 D-G5NT 4 4 4.5 5 6 6.5 6.5 7 D-G5NB 35 40 40 45 45 45 45 50 Auto switch model Basic, Foot, Flange, Clevis Trunnion With 1 pc. (Rod cover side) With 2 pcs. (Different surfaces) With 2 pcs. (Same surface) With 1 pc. (Rod cover side) With 2 pcs. (Different surfaces) With 2 pcs. (Same surface) Auto switch mounting surface Auto switch type Port surface Port surface Port surface D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-A9ュ 10 st or more 15 to 44 st 45 st or more 10 st or more 15 to 44 st 45 st or more D-C7/C8 10 st or more 15 to 49 st 50 st or more 10 st or more 15 to 49 st 50 st or more D-H7ュ/H7ュW D-H7BA/H7NF 10 st or more 15 to 59 st 60 st or more 10 st or more 15 to 59 st 60 st or more D-H7C/C73C/C80C 10 st or more 15 to 64 st 65 st or more 10 st or more 15 to 64 st 65 st or more D-G5/K5/B5/B6 D-G5ュW/K59W/G5BA D-G59F/G5NT 10 st or more 15 to 74 st 75 st or more 10 st or more 15 to 74 st 75 st or more D-B59W 15 st or more 20 to 74 st 75 st or more 15 st or more 20 to 74 st 75 st or more Type Model Electrical entry Features Applicable bore size Solid state D-H7A1, H7A2, H7B Grommet (In-line) . D-H7NW, H7PW, H7BW Diagnostic indication (2-color indication) o20 to o63 D-H7BA Water resistant (2-color indication) D-G5NT With timer o20 to o100 Reed D-C73, C76 . o20 to o63 D-C80 Without indicator light D-B53 . o20 to o100 Operating Range Cylinder Mounting Bracket, by Stroke/Auto Switch Mounting Surfaces 74 Auto Switch Mounting Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch