【DO!BOOK・ページリンク】
es20-224-cg1   79 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) The shape is the same as the existing product. Use the existing seal kit. Note 2) Single acting/spring return type (S) only Note 2) Note 2) 皿ade to Order Heat resistant cylinder (.10 to 150°C) Cold resistant cylinder (.40 to 70°C) Low speed cylinder (10 to 50 mm/s) Low speed cylinder (5 to 50 mm/s) With heavy duty scraper Made of stainless steel Adjustable stroke cylinder/Adjustable extension type Adjustable stroke cylinder/Adjustable retraction type Dual stroke cylinder/Double rod type Dual stroke cylinder/Single rod type Tandem cylinder Auto switch rail mounting Head cover axial port Fluororubber seal Double clevis and double knuckle joint pins made of stainless steel Double knuckle joint with spring pin With coil scraper Larger throttle diameter of connection port Built-in shock absorber in head cover side Grease for food processing equipment PTFE grease -XB6 -XB7 -XB9 -XB13 -XC4 -XC6 -XC8 -XC9 -XC10 -XC11 -XC12 -XC13 -XC20 -XC22 -XC27 -XC29 -XC35 -XC37 -XC42 -XC85 -X446 -XA1 to 30 Change of rod end shape CG1 (Standard type) Double acting Single acting Single rod Double rod Single rod Rubber Air Rubber Air Rubber CG1 (Standard type) Double acting Single acting Single rod Double rod Single rod Rubber Air Rubber Air Rubber Series CG1 Simple Specials/Made to Order Please contact SMC for detailed specifications, delivery and prices. 惨imple Specials The following special specifications can be ordered as a simplified Made-to-Order. There is a specification sheet available on paper and CD-ROM. Please contact your SMC sales representatives if necessary. Symbol Specifications Symbol Specifications 77