【DO!BOOK・ページリンク】
es20-224-cg1   7 / 96

BOOKをみる

10秒後にBOOKのページに移動します


* Not available for o20 and o25. * Refer to “Ordering Example of Cylinder Assembly” on page 7. How to Order Type For details, refer to page 6. RoHS Rod end thread . In the case of w/rod boot, and a foot bracket or rod flange as a bracket, those parts are to be assembled at the time of shipment. . For female rod end, no rod boot is provided. Suffix for cylinder (Rod boot) Made to Order . No bracket is provided for the female rod end. . Rod end bracket is shipped together with the product, but not assembled. . A knuckle joint pin is not provided with the single knuckle joint. Rod end bracket Auto switch Pivot bracket Number of auto switches . Not available for o80 and o100. . Mounting bracket is shipped together with the product, but not assembled. . The cylinder for F, G, L, D mounting types is Z: Basic (without trunnion mounting female thread). Mounting With auto switch (Built-in magnet) Refer to “Standard Strokes” on page 6. Cylinder stroke (mm) With auto switch M9BW Bore size 100 CG1 100 20 Z Z B N B N 20 CDG1 B Basic Z. Basic (without trunnion mounting female thread) L Axial foot F Rod flange G Head flange U. Rod trunnion T. Head trunnion D Clevis 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm 80 80 mm 100 100 mm . Only for D, U, T mounting types . Pivot bracket is shipped together with the product, but not assembled. Nil None N Pivot bracket is shipped together with the product, but not assembled Nil 2 pcs. S 1 pc. n “n” pcs. N Rubber bumper A Air cushion Nil None V Single knuckle joint W Double knuckle joint . For applicable auto switches, refer to the table below. Nil Without auto switch Port thread type Rubber bumper Air cushion Nil Rc o20 to o100 TN NPT o20 to o100 TF M5 x 0.8 o20, o25 G o32 to o100 M5 x 0.8 o20, o25 Rc o32 to o100 NPT. o32 to o100 G. o32 to o100 Nil Male rod end F Female rod end Nil Without rod boot J Nylon tarpaulin K Heat resistant tarpaulin Series CG1 o20, o25, o32, o40, o50, o63, o80, o100 Air Cylinder: Standard Type Double Acting, Single Rod . Since there are other applicable auto switches than listed above, refer to page 74 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. . The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. A water-resistant type cylinder is recommended for use in an environment which requires water resistance. However, please contact SMC for water-resistant cylinder of o20 and o25. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load Applicable bore size DC AC o20 to o63 o80, o100 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line In-line (N) Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N . キ . キ IC circuit Relay, PLC . . G59 . キ . キ 3-wire (PNP) M9PV M9P . キ . キ . . G5P . キ . キ 2-wire 12 V M9BV M9B . キ . キ . . K59 . キ . キ . Connector . H7C . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW . キ . キ IC circuit . . G59W . キ . キ 3-wire (PNP) M9PWV M9PW . キ . キ . . G5PW . キ . キ 2-wire 12 V M9BWV M9BW . キ . キ . . . K59W . キ . キ Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 . キ キ キ . キ IC 3-wire (PNP) M9PAV*1 M9PA*1 . キ キ キ . キ circuit 2-wire 12 V M9BAV*1 M9BA*1 . キ キ キ . キ . . . G5BA*1 . . キ . キ With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF G59F . キ . キ IC circuit Reed auto switch . Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 . . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . . Relay, PLC No 100 V or less A90V A90 . . . . . IC circuit Yes 100 V, 200 V . B54 . . . No 200 V or less . B64 . . . . . Connector Yes . . C73C . . . No 24 V or less . C80C . . . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W . . . . . . Solid state auto switches marked with “ア” are produced upon receipt of order. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN A 5