yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@81 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


A H H H W1 C C0.5 oDA T 30‹ . H 30‹ . H T W1 C WA . C0.5 file chamfer H R sphere TP H R sphere H B AL MM 30‹ oDC . H T W1 oDA oDA oDA oDA A A A H H C C AL C MM H C0.5 R sphere 30‹ 30‹ 30‹ . . . H L W L 30‹ oRD oRD B MM AL H 30‹ H 30‹ . . MM AL H 30‹ . . *1: Except rod end bracket, pivot bracket *2: Except pivot bracket Symbol: A12 Symbol: A13 Symbol: A14 Symbol: A15 Symbol: A8 Symbol: A9 Symbol: A10 Symbol: A11 Symbol: A4 Symbol: A5 Symbol: A6 Symbol: A7 Symbol: A0 Symbol: A1 Symbol: A2 Symbol: A3 D . 6 ð“ D . 1 mm 6 < D . 25 ð“ D . 2 mm D > 25 ð“ D . 4 mm 3. In the case of double rod type and single acting retraction type, enter the dimensions when the rod is retracted. 1. SMC will make appropriate arrangements if no dimension, tolerance, or finish instructions are given in the diagram. 2. Standard dimensions marked with g.h will be as follows to the rod diameter (D). Enter any special dimension you desire. 1 Change of Rod End Shape Applicable Series Series Action Symbol for change of rod end shape Note Standard type CG1 Double acting, Single rod XA0 to 30 *1 CG1W Double acting, Double rod XA0 to 30 Non-rotating rod type CG1K Double acting, Single rod XA0 to 30 *1 Direct mount type CG1R Double acting, Single rod XA0 to 30 *2 With end lock CBG1 Double acting, Single rod XA0 to 30 Precautions Series CG1 Simple Specials These changes are dealt with Simple Specials System. For details, refer to the Simple Specials System in the WEB catalog. http://www.smcworld.com 79