【DO!BOOK・ページリンク】 es20-224-cg1 84 / 96 10秒後にBOOKのページに移動します |
|
ZZ + Stroke 4 Low Speed Cylinder (5 to 50 mm/s) -XB13 Symbol Even if driving at lower speeds 5 to 50 mm/s, there would be no stick-slip phenomenon and it can run smoothly. Low speed cylinder How to Order Standard model no. XB13 Specifications Piston speed 5 to 50 mm/s Dimensions Same as standard type Additional specifications Same as standard type Precautions Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Warning * Other dimensions are the same as double acting, single rod, standard type. * On the axial foot and the rod flange types, the mounting bracket is wedged and bolted between the cylinder and the scraper at the time of shipment. On other types, it is placed in the same package, (but not assembled). (mm) ZZ Male thread Female thread 129 109 147 118 170 134 170 134 Long Stroke Bore size E2 FA FB M I2 H ZZ Male thread Female thread Male thread Female thread 32 17 8 3 5 38 48 28 121 101 40 21 8 3 3.5 47 58 29 138 109 50 26 9 3 4.5 58 66 30 158 122 63 26 9 3 5.5 72 66 30 158 122 Dimensions Applicable Series Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) For speed adjustment, use speed controllers for controlling at lower speeds. (Series AS-FM/AS-M) Description Model Action Note Standard type CG1 Double acting, Single rod Except with rod boot and with air cushion Direct mount type CG1R Double acting, Single rod Except with air cushion Specifications Parts changed to stainless steel Piston rod, Rod end nut Specifications other than above and external dimensions Same as standard type -XC6 Symbol 6 Made of Stainless Steel Suitable for the cases it is likely to generate rust by being immersed in the water and corrosion. Made of stainless steel How to Order Standard model no. XC6 Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Single acting (Spring return) CG1W Double acting, Double rod Direct mount type CG1R Double acting, Single rod Smooth Cylinder CG1Y Double acting, Single rod -XC4 Symbol 5 With Heavy Duty Scraper It is suitable for using cylinders under the environment, where there are much dusts in a surrounding area by using a heavy duty scraper on the wiper ring, or using cylinders under earth and sand exposed to the die-casted equipment, construction machinery, or industrial vehicles. Specifications: Same as standard type With heavy duty scraper How to Order Standard model no. XC4 Do not replace heavy duty scrapers. O Since heavy duty scrapers are press-fit, they must be replaced together with the scraper bracket. Caution Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod o32 to o63 only 82 Made to Order Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |