【DO!BOOK・ページリンク】
es20-224-cg1   86 / 96

BOOKをみる

10秒後にBOOKのページに移動します


ZZ + Stroke + Adjustment (A: 25 mm, B: 50 mm) S MH + Adjustment BM -XC9 Symbol 8 Adjustable Stroke Cylinder/Adjustable Retraction Type The retracting stroke of the cylinder can be adjusted by the adjustment bolt. Applicable Series Specifications Stroke adjustment symbol A B Stroke adjustment range (mm) 0 to 25 0 to 50 Additional specifications Same as standard type Adjustment bolt Precautions 1. When air is supplied to the cylinder, if the stroke adjustment bolt is loosened in excess of the allowable stroke adjustment amount, be aware that the stroke adjustment bolt could fly out or air could be discharged, which could injure personnel or damage the peripheral equipment. 2. Adjust the stroke when the cylinder is not pressurized. If it is adjusted in the pressurized state, the seal of the adjustment section could become deformed, leading to air leakage. Warning (mm) * In the case of axial foot type, it is assembled at the time of shipment. On other types, it is placed in the same package, (but not assembled). * Dimensions other than above are the same as those for the CG1 series, long stroke type. Bore size BM S Rubber bumper Air cushion MH ZZ MH ZZ 20 M6 x 1 77 23 135 21 133 25 M6 x 1 77 23 140 21 138 32 M8 x 1.25 79 25 144 25 144 40 M12 x 1.75 87 40 177 39 176 50 M12 x 1.75 102 33 193 37 197 63 M16 x 2 102 40 200 44 204 Dimensions (Dimensions other than below are the same as standard type.) Description Model Action Note Standard type CG1 Double acting, Single rod Except head flange and clevis types Non-rotating rod type CG1K Double acting, Single rod Except head flange and clevis types and with air cushion Direct mount type CG1R Double acting, Single rod Except with air cushion Direct mount, Non-rotating rod type CG1KR Double acting Except with air cushion*1 Mounting style Type Bore size Stroke Stroke adjustment symbol Z Rod end bracket XC9 CG1KR Mounting style Type Bore size Stroke Stroke adjustment symbol XC9 How to Order CG1 . Except head flange and clevis types Adjustable stroke cylinder/Adjustable retraction type *1 The shape is the same as the existing product. Use the existing seal kit. 84 Made to Order Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch