【DO!BOOK・ページリンク】
es20-224-cg1   87 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Stroke B B D C A Stroke A B D C A Stroke A B DC A Stroke B B D C A Stroke B B D C A Stroke A B D C A Stroke A B DC A Stroke B B D C A D port . For C port Wθ Wθ C port . For D port B port D port C port GD . WD GC . WC A port ZZ + Stroke (A + B) H SB + Stroke B SA + Stroke A H 9 Dual Stroke Cylinder/Double Rod Type -XC10 Symbol Two cylinders are constructed as one cylinder in a back-to-back configuration allowing the cylinder stroke to be controlled in three steps. How to Order Dual stroke cylinder/Double rod type CG1 Mounting style Type Bore size Stroke A Stroke B Suffix Z XC10 When air pressure is supplied to ports and , both strokes A and B out strokes. When air pressure is supplied to ports and , B out strokes. When air pressure is supplied to ports and , A out strokes. When air pressure is supplied to ports and , both strokes A and B retract. Function * ( ): With air cushion (mm) Bore size GC GD H SA SB Wθ Air cushion ZZ WC WD 20 20.5 (21) 8.5 (9) 35 56.5 (56) 85.5 (86) 30° (25) (5) 212 25 21 (21.5) 9 (8.5) 40 56 86 30° (25) (5) 222 32 23 9 40 58 90 30° (27) (5) 228 40 23.5 (25) 7.5 (9) 50 66.5 (65) 97.5 (99) 20° (29) (5) 264 50 29 13 58 75 117 20° (33) (9) 308 63 28 12 58 76 116 (116) 20° (32) (8) 308 Dimensions (Dimensions other than below are the same as standard type.) Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Except rod end bracket, pivot bracket Non-rotating rod type CG1K Double acting, Single rod Except rod end bracket, pivot bracket 10 Dual Stroke Cylinder/Single Rod Type -XC11 Symbol Two cylinders can be integrated by connecting them in line, and the cylinder stroke can be controlled in two stages in both directions. Specifications: Same as standard type * Please contact SMC for each manufacturable stroke length. Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Non-rotating rod type CG1K Double acting, Single rod Except with air cushion CG1K Dual stroke cylinder/Single rod type How to Order CG1 Mounting style Type Bore size Stroke A Stroke B-A Suffix Z Pivot bracket Rod end bracket XC11 Mounting style Type Bore size Stroke A Stroke B-A Suffix XC11 85 Series CG1