yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@88 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


B C A Stroke B Stroke A A C A C A Stroke B Stroke A B C Stroke A B Stroke B-A B B C A Stroke B Stroke A C A B W Stroke A W B C A Stroke B Stroke A B C A Stroke B Stroke A A Stroke A B C C Stroke B B A H SB + Stroke B SA + Stroke A ZZ + Stroke (A + B) C port . Needle position for D port D port WƒÆ WƒÆ B port C port GC D port Note) . WD A port GD CG1, CG1K (mm) Bore size GC GD H SA SB WƒÆ ZZ Air cushion Long stroke WD SA ZZ 20 21 9 35 48 87 30‹ 172 5 56 180 25 21 (21.5) 9 (8.5) 40 48 87 30‹ 177 6.5 56 185 32 23 9 40 50 91 30‹ 183 5 58 191 40 25 9 50 56 100 20‹ 208 5 65 217 50 29 13 58 63 118 20‹ 241 9 75 253 63 28 12 58 64 117 20‹ 241 8 76 253 * ( ): With air cushion Note) When the stroke A is a long stroke (o20: 201 mm or more, o25 to o63: 301 mm or more) Note) Note) D port style Type N: Rubber bumper, Plug with fixed orifice; Type A: Air cushion, element non-installation (Release to atmospheric pressure) Stroke B operation 1) Initial state (0 stroke position) Stroke A operation Functional description of dual stroke cylinder Double output is possible. Stroke A or stroke B operation can be made individually. 1) Initial state (0 stroke position) 1) Initial state (0 stroke position) 1) Initial state (0 stroke position) 2) 1st stage (Stroke A operation) When the air pressure is supplied from the port, the rod operates the stroke A. 3) 2nd stage (Stroke B-A operation) Following the 1st stage, when the air pressure is supplied from the port, the rod operates the stroke B-A. 4) Cylinder retraction When the air pressure is supplied from the port, the rod retracts completely. 2) Double output When the air pressure is supplied to the and ports at the same time, the double output can be obtained in the stroke A range. 2) Operation When the air pressure i s s u p p l i e d f r o m the port, the rod operates the stroke A. 2) Operation When the air pressure i s s u p p l i e d f r o m the port, the rod operates the stroke B. Precautions 1. Do not supply air until the cylinder is fixed with the attached bolt. 2. If air is supplied without securing the cylinder, the cylinder could lurch, posing the risk of bodily injury or damage to the peripheral equipment. Caution Dimensions (Dimensions other than below are the same as standard type.) 10 Dual Stroke Cylinder/Single Rod Type -XC11 Symbol 86 Made to Order Series CG1 CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch