yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@8 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Made to Order (For details, refer to pages 77 to 93.) (mm) .1 Cylinders with rubber bumper have no bumper. .2 Only compatible with cylinders with rubber bumper, but has no bumper. .3 Only compatible with cylinders with rubber bumper. Rubber bumper Air cushion Symbol Refer to pages 68 to 74 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Auto switch mounting brackets/Part no. . Operating range . Cylinder mounting bracket, by stroke/Auto switch mounting surfaces Symbol Specifications -XAl Change of rod end shape -XB6 Heat resistant cylinder (.10 to 150‹C).1 -XB7 Cold resistant cylinder (.40 to 70‹C).2 -XB9 Low speed cylinder (10 to 50 mm/s).3 -XB13 Low speed cylinder (5 to 50 mm/s).3 -XC4 With heavy duty scraper -XC6 Made of stainless steel -XC8 Adjustable stroke cylinder/Adjustable extension type -XC9 Adjustable stroke cylinder/Adjustable retraction type -XC10 Dual stroke cylinder/Double rod type -XC11 Dual stroke cylinder/Single rod type -XC12 Tandem cylinder.3 -XC13 Auto switch rail mounting -XC20 Head cover axial port.3 -XC22 Fluororubber seal.1 -XC27 Double clevis and double knuckle joint pins made of stainless steel -XC29 Double knuckle joint with spring pin -XC35 With coil scraper -XC37 Larger throttle diameter of connection port -XC42 Built-in shock absorber in head cover side -XC85 Grease for food processing equipment -X446 PTFE grease.3 . R: Rod side, H: Head side .. Cylinder sizes o80 and o100 do not have basic (without trunnion mounting female thread), rod trunnion and head trunnion types. Foot, flange and clevis types of cylinder sizes from o20 to o63 do not have trunnion mounting female thread. Operate the cylinder within the allowable kinetic energy. Bore size (mm) 20 25 32 40 50 63 80 100 Action Double acting, Single rod Lubricant Not required (Non-lube) Fluid Air Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Ambient and fluid temperature Without auto switch: .10‹C to 70‹C (No freezing) With auto switch : .10‹C to 60‹C Piston speed 50 to 1000 mm/s 50 to 700 mm/s Stroke length tolerance Up to 1 000 st +1.4 0 mm, Up to 1500 st +1.8 0 mm Cushion Rubber bumper, Air cushion Mounting.. Basic, Basic (without trunnion mounting female thread), Axial foot, Rod flange, Head flange, Rod trunnion, Head trunnion, Clevis (used for changing the port location by 90‹) Allowable kinetic energy (J) Rubber bumper Male rod end 0.28 0.41 0.66 1.20 2.00 3.40 5.90 9.90 Female rod end 0.11 0.18 0.29 0.52 0.91 1.54 2.71 4.54 Air cushion Male rod end R: 0.35 H: 0.42 R: 0.56 H: 0.65 0.91 1.80 3.40 4.90 11.80 16.70 Female rod end 0.11 0.18 0.29 0.52 0.91 1.54 2.71 4.54 Specifications . Not available for o80 and o100. .. A double knuckle joint pin and retaining rings are shipped together. Mounting Basic Axial foot Rod flange Head flange Rod trunnion Head trunnion Clevis Standard Rod end nut V V V V V V V Clevis pin . . . . . . V Option Single knuckle joint V V V V V V V Double knuckle joint (with pin).. V V V V V V V Pivot bracket. . . . . V. V. V Rod boot V V V V V V V Accessories Note 1) Intermediate strokes not listed above are produced upon receipt of order. Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) The maximum manufacturable stroke shows the long stroke. Note 3) Applicable strokes should be confirmed according to the usage. For details, refer to gAir Cylinders Model Selectionh on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size Standard stroke Note1) Maximum manufacturable stroke Note 2) 20 25, 50, 75, 100, 125, 150, 200 201 to 1500 25 25, 50, 75, 100, 125, 150, 200, 250, 300 301 to 1500 32 40 50, 63 80 100 Standard Strokes 6 Air Cylinder: Standard Type Double Acting, Single Rod Series CG1 CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch