【DO!BOOK・ページリンク】
es20-224-cg1   91 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Note) When “n” is an odd number, an even number that is one larger than this odd number is used for the calculation. However, the minimum even number is 4. So, 4 is used for the calculation when “n” is 1 to 3. * Since the operating range is provided as a guideline including hysteresis, it cannot be guaranteed. (Assuming approximately ±30% dispersion.) It may vary substantially depending on an ambient environment. (mm) (mm) 12 Auto Switch Rail Mounting -XC13 Symbol Auto switch model Number of auto switches 1 2 Same surface n (n: No. of auto switches) Same surface D-M9l/M9lV D-F7lV D-J79C 5 5 10 + 10 (n . 2) (n = 4, 6 ・・・) Note) D-M9lWV D-M9lAV D-F7lWV D-F7BAV D-A79W 10 15 10 + 15 (n . 2) (n = 4, 6 ・・・) Note) D-M9lW D-M9lA 10 15 15 + 15 (n . 2) (n = 4, 6 ・・・) Note) D-F7l D-J79 5 5 15 + 15 (n . 2) (n = 4, 6 ・・・) Note) D-F7lW/J79W D-F7BA D-F79F/F7NT 10 15 15 + 20 (n . 2) (n = 4, 6 ・・・) Note) D-A7l/A80 D-A73C/A80C 5 10 15 + 10 (n . 2) (n = 4, 6 ・・・) Note) D-A7lH D-A80H 5 10 15 + 15 (n . 2) (n = 4, 6 ・・・) Note) Auto switch model Bore size 20 25 32 40 50 63 80 100 D-M9l/M9lV D-M9lW/M9lWV D-M9lA/M9lAV 4 4 5 4 5.5 6.5 7.5 7 D-F7l/F79F/F7lV D-J79/J79C D-F7lW/J79W/F7lWV D-F7BA/F7BAV D-F7NT 4.5 4 4.5 5 5 6 6 6 D-A7l/A80 D-A7lH/A80H D-A73C/A80C 9 9 10 11 11 13.5 13 13.5 D-A79W 11 11 13 14 14 16.5 16 16.5 Auto switch model Bore size (mm) o20 to o100 D-M9l/M9lV D-M9lW/M9lWV BQ2-012 D-M9lA/M9lAV BQ2-012S Note 1) When ordering the auto switches other than D-M9lll and D-F7BA(V) mentioned on the above, order auto switch mounting brackets BQ-1 separately. Note 2) When adding D-M9lA(V), order a stainless steel screw set BBA2 together with BQ2-012S separately. When adding the auto switch D-F7BA(V), order a stainless steel screw set BBA2 separately. Auto Switch Mounting Brackets/Part No. Minimum Stroke for Auto Switch Mounting Operating Range 89 Series CG1