【DO!BOOK・ページリンク】
es20-224-cg1   92 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Connection port 13 Head Cover Axial Port -XC20 Symbol Head side port position is changed to the axial direction. (Standard head side port is plugged with hexagon socket head screw.) Specifications: Same as standard type * Be sure to use the speed controller since head side port has no throttle. Head cover axial port How to Order Standard model no. XC20 Specifications Mounting Only double clevis type (D), double knuckle joint Pin and retaining ring material Stainless steel 304 Additional specifications Same as standard type 15 Double Clevis and Double Knuckle Joint Pins Made of Stainless Steel -XC27 Symbol To prevent the oscillating portion of the double clevis or the double knuckle joint from rusting, the material of the pin and the retaining ring has been changed to stainless steel. How to Order CG1D Standard model no. Double clevis pin made of stainless steel Double clevis type XC27 CD G02, G25, G03, G04, G05, G06 Clevis pin made of stainless steel Knuckle pin Clevis pin Knuckle pin XC27 IY G02, G03, G04, G05, G08, G10 XC27 Y G02, G03, G04, G05, G08, G10 Double knuckle joint pin made of stainless steel Double knuckle joint XC27 * Same dimensions as standard type except port size. Bore size (mm) Port size 20, 25, 32, 40 Rc1.8 50, 63 Rc1.4 Construction Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Except with rod end bracket CG1 Single acting (Spring return/extend) Except with rod end bracket Non-rotating rod type CG1K Double acting, Single rod Except with rod end bracket *1 The shape is the same as the existing product. Use the existing seal kit. Description Model Action Note Standard type CG1 Double acting, Single rod Except with air cushion CG1 Single acting (Spring return/extend) Non-rotating rod type CG1K Double acting, Single rod Except with air cushion Direct mount type CG1R Double acting, Single rod Except with air cushion Direct mount, Non-rotating rod type CG1KR Double acting, Single rod Except with air cushion*1 Applicable Series 14 Fluororubber Seal Note 1) Please contact SMC, as the type of chemical and the operating temperature may not allow the use of this product. Note 2) Cylinders with auto switches can also be produced; however, auto switch related parts (auto switch units, mounting brackets, built-in magnets) are the same as standard products. Before using these, please contact SMC regarding their suitability for the operating environment. Specifications Seal material Fluororubber Ambient temperature range With auto switch Note 1) : .10°C to 60°C (No freezing) Without auto switch : .10°C to 70°C Specifications other than above and external dimensions Same as standard type Fluororubber seal How to Order Standard model no. XC22 -XC22 Symbol Applicable Series Description Model Action Note Standard type CG1 Double acting, Single rod Cylinders with rubber bumper have no bumper. CG1W Double acting, Double rod Cylinders with rubber bumper have no bumper. Direct mount type CG1R Double acting, Single rod Cylinders with rubber bumper have no bumper. 90 Made to Order Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch