【DO!BOOK・ページリンク】
es20-224-cg1   93 / 96

BOOKをみる

10秒後にBOOKのページに移動します


oI2 M FA ZZ + Stroke H Scraper bracket mounting bolt 16 Double Knuckle Joint with Spring Pin -XC29 Symbol Specifications: Same as standard type Dimensions: Same as standard type To prevent loosening of the double knuckle joint Applicable Series Double knuckle joint with spring pin How to Order Standard model no. XC29 Larger throttle diameter of connection port How to Order Standard model no. XC37 Specifications: Same as standard type -XC35 Symbol 17 With Coil Scraper It gets rid of frost, ice, weld spatter, cutting chips adhered to the piston rod, and protects the seals etc. With coil scraper How to Order Standard model no. XC35 Applicable Series Applicable Series 18 Larger Throttle Diameter of Connection Port -XC37 Symbol Dimensions (Throttle diameter of connection port) Dimensions other than below are the same as standard type. Specifications: Same as standard type This is a cylinder with a piping port larger than the standard type. (mm) * Use external stopper etc. not to be damaged with cylinder cover directly if exceeding the range of kinetic energy absorption. Bore size With rubber bumper With air cushion Standard type 20 5 3 (2.1) 25 5 3.5 (2.5) 32 6 (3.3) 40 7 (3.9) 50 9 (4.5) 63 9 (5.7) Bore size Stroke range FA H I2 M ZZ Standard Long stroke Male thread Female thread Male thread Female thread 20 Up to 200 201 to 1500 6 39 27 27 4 110 (118) 98 (106) 25 Up to 300 301 to 1500 6 44 28 32 5 115 (123) 99 (107) 32 Up to 300 301 to 1500 6 44 28 38 5 117 (125) 101 (109) 40 Up to 300 301 to 1500 7 54 29 47 6 134 (143) 109 (118) 50 Up to 300 301 to 1500 7 62 30 58 8 154 (166) 122 (134) 63 Up to 300 301 to 1500 7 62 30 72 10 154 (166) 122 (134) Note) ( ): Long stroke * Other dimensions are the same as double acting, single rod, standard type. * On the axial foot and the rod flange types, the mounting bracket is wedged and bolted between the cylinder and the scraper at the time of shipment. On other types, it is placed in the same package, (but not assembled). * The long stroke shows the maximum manufacturable stroke. For details about maximum stroke that can be used for each mounting bracket, refer to the stroke selection table (WEB catalog or Best Pneumatics No. 2). (mm) Dimensions (Dimensions other than below are the same as standard type.) Description Model Action Note Standard type CG1 Double acting, Single rod Except with rod end bracket CG1 Single acting/spring return type (S) Except with rod end bracket Description Model Action Note Standard type CG1 Double acting, Single rod Description Model Action Note Standard type CG1 Double acting, Single rod * Except o80, o100 Double rod type CG1W Double acting, Double rod Except with air cushion * Except o80, o100 91 Series CG1