【DO!BOOK・ページリンク】
es20-224-cg1   95 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Splash zone Not installable Food zone Not installable Non-food zone Installable Food Container 20 Grease for Food Processing Equipment -XC85 Symbol Note 1) Avoid using this product in the food zone. (Refer to the figure on the right.) Note 2) When the product is used in an area of liquid splash, or a water resistant function is required for the product, please consult with SMC. Note 3) Operate without lubrication from a pneumatic system lubricator. Note 4) Use the following grease pack for the maintenance work. GR-H-010 (Grease: 10 g) Note 5) Please contact SMC for details about the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Food grade grease (certified by NSF-H1) is used as lubricant. Applicable Series Grease for food processing equipment How to Order Standard model no. XC85 Specifications Ambient temperature range .10°C to 70°C Seal material Nitrile rubber Grease Grease for food Auto switch Mountable Dimensions Same as standard type Additional specifications Same as standard type 21 PTFE Grease -X446 Symbol PTFE grease How to Order Standard model no. X446 * When grease is necessary for maintenance, grease pack is available, please order it separately. GR-F-005 (Grease: 5 g) Specifications: Same as standard type Dimensions: Same as standard type Applicable Series Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning Food zone ・・・・・・・・・・・・・・・・・・ An environment where the raw materials and materials of food products, semi-finished food products and food products that make direct or indirect contact in a normal processing process. Splash zone ・・・・・・・・・・・・・・・ An area where a portion of food products accidentally splash and stick under the intended operating conditions. An environment where food products that enter this area do not return to the food product contact portion again, and are not used as food products. Not installable zone Non-food zone ・・・・・・・・・・・・ Other environments including the food splash zone, except for the food contact portions. Installable zone Description Model Action Note Standard type CG1 Double acting, Single rod CG1W Double acting, Double rod Direct mount type CG1R Double acting, Single rod Description Model Action Note Standard type CG1 Double acting, Single rod Except with air cushion 93 Series CG1