【DO!BOOK・ページリンク】
es20-224-cg1   9 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Retaining ring Cylinder body Retaining ring Pivot bracket Retaining ring Retaining ring Clevis pin (Put grease) Cylinder body Pivot bracket Clevis pin (Put grease) Cylinder body Trunnion bolt (With scotch grip) 4 or 5 times remounting possible Flat washer Pivot bracket Trunnion pin (Put grease on the exterior.) Auto switch Clevis Double knuckle joint Pivot bracket o20 to o63 o20 to o63 o80, o100 Follow the procedures below when mounting a pivot bracket on the trunnion. Mounting procedure for trunnion Follow the procedures below when mounting a pivot bracket on the clevis. Mounting procedure for clevis Note) Order two foots per cylinder. Mounting D: Clevis Pivot bracket N: Yes Rod end bracket W: Double knuckle joint Auto switch D-M9BW: 2 pcs. . Pivot bracket, double knuckle joint and auto switch are shipped together with the product, but not assembled. Cylinder model: CDG1DN20-100Z-NW-M9BW Mounting bracket Order q’ty Bore size (mm) Contents 20 25 32 40 50 63 80 100 Axial foot 2 Note) CG-L020 CG-L025 CG-L032 CG-L040 CG-L050 CG-L063 CG-L080 CG-L100 2 foots, 8 mounting bolts Flange 1 CG-F020 CG-F025 CG-F032 CG-F040 CG-F050 CG-F063 CG-F080 CG-F100 1 flange, 4 mounting bolts Trunnion pin 1 CG-T020 CG-T025 CG-T032 CG-T040 CG-T050 CG-T063 . . 2 trunnion pins, 2 trunnion bolts, 2 flat washers Clevis 1 CG-D020 CG-D025 CG-D032 CG-D040 CG-D050 CG-D063 CG-D080 CG-D100 1 clevis, 4 mounting bolts, 1 clevis pin, 2 retaining rings Pivot bracket 1 CG-020-24A CG-025-24A CG-032-24A CG-040-24A CG-050-24A CG-063-24A CG-080-24A CG-100-24A 1 pivot bracket Segment Description Material Surface treatment Mounting brackets Foot Carbon steel Nickel plating Flange Carbon steel (o20 to o63) Nickel plating Cast iron (o80, o100) Nickel plating Clevis Carbon steel (o20 to o63) Nickel plating Cast iron (o80, o100) Nickel plating Trunnion pin Trunnion pin Carbon steel Salt-bath nitrocarburizing Trunnion bolt Carbon steel Nickel plating Flat washer Carbon steel Nickel plating Accessories Rod end nut Carbon steel Zinc chromated Single knuckle joint Carbon steel (o20 to o32) Nickel plating Cast iron (o40 to o100) Zinc chromated Double knuckle joint Carbon steel (o20 to o32) Nickel plating Cast iron (o40 to o100) Zinc chromated Knuckle pin Carbon steel . Clevis pin Carbon steel . Pivot bracket Carbon steel (o20 to o63) Nickel plating Cast iron (o80, o100) Nickel plating Mounting bolt Carbon steel Nickel plating Retaining ring Carbon tool steel Phosphate coating Mounting Brackets/Part No. Mounting Brackets, Accessories/Material, Surface Treatment . Maximum ambient temperature for the rod boot itself. Symbol Rod boot material Maximum operating temperature J Nylon tarpaulin 70°C K Heat resistant tarpaulin 110°C. Rod Boot Material Mounting Procedure Ordering Example of Cylinder Assembly 7 Series CG1