【DO!BOOK・ページリンク】
es20-226-cj2   112 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Air cylinder which changed the seal material and grease, so that it could be used even at higher temperature up to 150 from .10°C. Air cylinder which changed the seal material and grease, so that it could be used even at lower temperature down to . 40°C. Even if driving at lower speeds 10 to 50 mm/s, there would be no stick-slip phenomenon and it can run smoothly. Low speed cylinder How to Order Standard model no. XB9 1 Heat Resistant Cylinder (.10 to 150°C) -XB6 Symbol 2 Cold Resistant Cylinder (.40 to 70°C) -XB7 Symbol 3 Low Speed Cylinder (10 to 50 mm/s) -XB9 Symbol Heat resistant cylinder How to Order Standard model no. XB6 Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 3) In principle, it is impossible to make built-in magnet type and the one with auto switch. But, as for the one with auto switch, and the heat resistant cylinder with heat resistant auto switch, please contact SMC. Note 4) Piston speed is ranged from 50 to 500 mm/s. Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion and auto switch CJ2W Double acting, Double rod Except with air cushion and auto switch Cold resistant cylinder How to Order Standard model no. XB7 Note 1) Operate without lubrication from a pneumatic system lubricator. Note 2) Use dry air which is suitable for heatless air dryer, etc. not to cause the moisture to be frozen. Note 3) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Note 4) Mounting auto switch is impossible. Note 5) Piston speed is ranged from 50 to 500 mm/s. Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion and auto switch, rod end bracket, pivot bracket CJ2W Double acting, Double rod Except with air cushion and auto switch Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion Specifications Ambient temperature range .10°C to 150°C Seals material Fluororubber Grease Heat resistant grease Specifications other than above and external dimensions Same as standard type Specifications Ambient temperature range .40°C to 70°C Seals material Low nitrile rubber Grease Cold resistant grease Auto switch Not mountable Dimensions Same as standard type Additional specifications Same as standard type Note) Operate without lubrication from a pneumatic system lubricator. Specifications Piston speed 10 to 50 mm/s Dimensions Same as standard type Additional specifications Same as standard type Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning Series CJ2 Made to Order Please contact SMC for detailed dimensions, specifications and lead times. 110 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch