【DO!BOOK・ページリンク】 es20-226-cj2 114 / 120 10秒後にBOOKのページに移動します |
|
ZZ + Stroke Max.30 BM Adjusting bolt B D C A Stroke A B DC A NB Z + Stroke (A + B) S + Stroke B S + Stroke A B port D port C port A port Stroke B B D C A Stroke A Stroke B B D C A Adjusting bolt The retracting stroke of the cylinder can be adjusted by the adjusting bolt. Two cylinders are constructed as one cylinder in a back-to-back configuration allowing the cylinder stroke to be controlled in three steps. 7 Adjustable Stroke Cylinder/Adjustable Retraction Type -XC9 Symbol 8 Dual Stroke Cylinder/Double Rod Type -XC10 Symbol Specifications Stroke adjustment symbol . Stroke adjustment range (mm) 0 to 15 Additional specifications Same as standard type Specifications Maximum manufacturable stroke (mm) 300 (Maximum 150 on one side) Additional specifications Same as standard type Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except double-side bossed, double clevis, double foot, head flange. Non-rotating rod type CJ2K Double acting, Single rod Except double-side bossed, double clevis, double foot, head flange. Direct mount type CJ2R Double acting, Single rod Direct mount, Non-rotating rod type CJ2RK Double acting, Single rod Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion, rod end bracket and pivot bracket Non-rotating rod type CJ2K Double acting, Single rod Except rod end bracket and pivot bracket Dual stroke cylinder/Double rod type How to Order CJ2 Mounting style Bore size Stroke A Stroke B Z XC10 Dimensions (Dimensions other than below are the same as standard type.) Adjustable stroke cylinder/ Adjustable retraction type How to Order XC9 * Dimensions except mentioned above are the same as standard type. (mm) Bore size BM ZZ 10 M5 x 0.8 74 16 M5 x 0.8 75 (mm) Bore size NB S Z 10 21 36.5 150 16 21 37.5 152 Dimensions (Dimensions other than below are the same as standard type.) Function When air pressure is supplied to ports and , both strokes A and B retract. When air pressure is supplied to ports and , A out strokes. When air pressure is supplied to ports and , B out strokes. When air pressure is supplied to ports and , both strokes A and B out strokes. 1. When air is supplied to the cylinder, if the stroke adjusting bolt is loosened in excess of the allowable stroke adjustment amount, be aware that the stroke adjusting bolt could fly out or air could be discharged, which could injure personnel or damage the peripheral equipment. 2. Adjust the stroke when the cylinder is not pressurized. If it is adjusted in the pressurized state, the seal of the adjustment section could become deformed, leading to air leakage. Precautions Caution Standard model no. 112 Made to Order Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |