![]() |
【DO!BOOK・ページリンク】 es20-226-cj2 115 / 120 10秒後にBOOKのページに移動します |
SB + Stroke B SA + Stroke A Z + Stroke (A + B) B port C port A port Intermediate cover B C A Stroke B Stroke A A C A C A Stroke B Stroke A B C Stroke A B Stroke B . A B B C A Stroke B Stroke A B C A Stroke B Stroke A A Stroke A B C C Stroke B B A B C A Stroke B Stroke A C A B W Stroke A W Two cylinders can be integrated by connecting them in line, and the cylinder stroke can be controlled in two stages in both directions. 9 Dual Stroke Cylinder/Single Rod Type -XC11 Symbol Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Except with air cushion Dual stroke cylinder/Single rod type How to Order CJ2 Mounting style Bore size Stroke A Stroke B . A Z Pivot bracket Rod end bracket XC11 Specifications: Same as standard type * Please contact SMC for each manufacturable stroke length. (mm) Bore size SA SB Z 10 31.5 53 112.5 16 33 53 114 * Dimensions except mentioned above are the same as standard type. Note 1) When mounting an auto switch at the extended piston rod A side, the following auto switches interfere with the intermediate cover. In this case, please mount on the stroke B side. Please be aware that the auto switch defects and temporarily turns ON/OFF when passing the intermediate position of the B stroke. Solid state auto switch: D-H7ュ, D-H7C, D-H7ュW, D-H7NF, D-H7BA Reed auto switch: D-C7ュ, D-C80, D-C73C, D-C80C, D-A80, D-A9ュ, D-A9ュV, D-A79W, D-A73 Note 2) The maximum manufacturable stroke of this cylinder is 150 mm for both A and B. Dimensions (Dimensions other than below are the same as standard type.) Functional description of dual stroke cylinder Stroke A or Stroke B operation can be made individually. Double output is possible. 4) Cylinder retraction When the air pressure is supplied from the port, the rod retracts completely. 3) 2nd stage (Stroke B-A operation) Following the 1st stage, when the air pressure is supplied from the port, the rod operates the stroke B-A. 2) 1st stage (Stroke A operation) When the air pressure is supplied from the port, the rod operates the stroke A. 1) Initial state (0 stroke position) 2) Double output When the air pressure is supplied to the and ports at the same time, the double output can be obtained in the stroke A range. 1) Initial state (0 stroke position) Stroke B operation 2) Operation When the air pressure is supplied from the port, the rod operates the stroke B. 1) Initial state (0 stroke position) Stroke A operation 2) Operation When the air pressure is supplied from the port, the rod operates the stroke A. 1) Initial state (0 stroke position) 1. Do not supply air until the cylinder is fixed. 2. If air is supplied without securing the cylinder, the cylinder could lurch, posing the risk of bodily injury or damage to the peripheral equipment. Precautions Caution 113 Series CJ2 |