【DO!BOOK・ページリンク】
es20-226-cj2   117 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Splash zone Not installable Food zone Not installable Non-food zone Installable Container Food Note 1) Avoid using this product in the food zone. (Refer to the figure above.) Note 2) When the product is used in an area of liquid splash, or a water resistant function is required for the product, please consult with SMC. Note 3) Operate without lubrication from a pneumatic system lubricator. Note 4) Use the following grease pack for the maintenance work. GR-H-010 (Grease: 10 g) Note 5) Please contact SMC for details on the maintenance intervals for this cylinder, which differ from those of the standard cylinder. * When grease is necessary for maintenance, grease pack is available, please order it separately. GR-F-005 (Grease: 5 g) Specifications: Same as standard type Dimensions: Same as standard type 12 Grease for Food Processing Equipment -XC85 Symbol 13 PTFE Grease -X446 Symbol Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Single acting (Spring return/extend) CJ2W Double acting, Double rod Non-rotating rod type CJ2K Double acting, Single rod Single acting (Spring return/extend) Built-in speed controller type CJ2Z Double acting, Single rod CJ2ZW Double acting, Double rod Direct mount type CJ2R Double acting, Single rod Single acting (Spring return/extend) Direct mount, Non-rotating rod type CJ2RK Double acting, Single rod Single acting (Spring return/extend) Applicable Series Description Model Action Note Standard type CJ2 Double acting, Single rod Single acting (Spring return/extend) CJ2W Double acting, Double rod Non-rotating rod type CJ2K Double acting, Single rod Single acting (Spring return/extend) Built-in speed controller type CJ2Z Double acting, Single rod CJ2ZW Double acting, Double rod Direct mount type CJ2R Double acting, Single rod Single acting (Spring return/extend) Direct mount, Non-rotating rod type CJ2RK Double acting, Single rod Single acting (Spring return/extend) PTFE grease How to Order Standard model no. X446 Food grade grease (certified by NSF-H1) is used as lubricant. Grease for food processing equipment How to Order Standard model no. XC85 Specifications Ambient temperature range With auto switch : .10°C to 60°C (No freezing) Without auto switch : .10°C to 70°C Seals material Nitrile rubber Grease Grease for food Auto switch Mountable Dimensions Same as standard type Specifications other than above Same as standard type Precautions Precautions Warning Warning Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Be aware that smoking cigarettes etc. after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Food zone・・・・・・・・・・ An environment where the raw materials and materials of food products, semi-finished food products and food products that make direct or indirect contact in a normal processing process. Splash zone・・・・・・・ An area where a portion of food products accidentally splash and stick under the intended operating conditions. An environment where food products that enter this area do not return to the food product contact portion again, and are not used as food products. Not installable zone Non-food zone・・・ Other environments including the food splash zone, except for the food contact portions. Installable zone 115 Series CJ2