【DO!BOOK・ページリンク】
es20-226-cj2   14 / 120

BOOKをみる

10秒後にBOOKのページに移動します


0 .0.3 0 .0.3 0 .0.3 0 .0.3 B B 8 8 LX LZ LY LB LH 2 x oLC Mounting hole Rod end nut { Mounting nut MM NN F GA Piping port M5 x 0.8 A X Y T NA H LT oD Z + Stroke S + Stroke NB Piping port M5 x 0.8 o9 oC Cover surface View E LZ LX LH LB LY Cover surface Piping port M5 x 0.8 MM NN F GA oD LT A X Y NA H S + Stroke Z + Stroke Piping port 2 x M5 x 0.8 GB NB 0 B.0.3 oC 0 .0.3 B { Mounting nut Rod end nut 2 x oLC Mounting hole CJ2L Bore size . Stroke Head cover port location Z CJ2L6 . Stroke R (mm) Bore size A B C D F GA GB H LB LC LH LT LX LY LZ MM NA NB NN S T X Y Z 6 15 12 14 3 8 14.5 . 28 15 4.5 9 1.6 24 16.5 32 M3 x 0.5 16 7 M6 x 1.0 49 3 5 7 77 10 15 12 14 4 8 8 5 28 15 4.5 9 1.6 24 16.5 32 M4 x 0.7 12.5 9.5 M8 x 1.0 46 . 5 7 74 16 15 18.3 20 5 8 8 5 28 23 5.5 14 2.3 33 25 42 M5 x 0.8 12.5 9.5 M10 x 1.0 47 . 6 9 75 View E Dimensions Single foot (L) { For details of the mounting nut, refer to page 20. Head cover port location Axial location (R) * The overall cylinder length does not change. 12 Air Cylinder: Standard Type Double Acting, Single Rod Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch