【DO!BOOK・ページリンク】
es20-226-cj2   17 / 120

BOOKをみる

10秒後にBOOKのページに移動します


B 0 .0.3 B 0 .0.3 oD Cover surface FB FY FX FZ 2 x oFC Mounting hole MM NN GA A H F FT NA S + Stroke Z + Stroke Piping port 2 x M5 x 0.8 GB NB oC Piping port M5 x 0.8 { Mounting nut Rod end nut 0 .0.3 0 .0.3 0 .0.3 0 .0.3 8 8 B B FX FZ FB FY 2 x oFC Mounting hole Cover surface Rod end nut MM { Mounting nut NN oD GA FT A H F T NA Z + Stroke S + Stroke Piping port M5 x 0.8 View E Piping port M5 x 0.8 NB o9 oC CJ2F6 . Stroke R CJ2F Bore size . Stroke Head cover port location Z (mm) Bore size A B C D F FB FC FT FX FY FZ GA GB H MM NA NB NN S T Z 6 15 12 14 3 8 13 4.5 1.6 24 14 32 14.5 . 28 M3 x 0.5 16 7 M6 x 1.0 49 3 77 10 15 12 14 4 8 13 4.5 1.6 24 14 32 8 5 28 M4 x 0.7 12.5 9.5 M8 x 1.0 46 . 74 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 8 5 28 M5 x 0.8 12.5 9.5 M10 x 1.0 47 . 75 View E Dimensions Rod flange (F) Head cover port location Axial location (R) * The overall cylinder length does not change. { For details of the mounting nut, refer to page 20. 15 Series CJ2