【DO!BOOK・ページリンク】
es20-226-cj2   23 / 120

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Nil 2 pcs. S 1 pc. n “n” pcs. Example Band mounting CDJ2WB6-45-B B Basic L Foot F Flange 6 6 mm Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC Perpendicular In-line 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . V . V . . . . Relay, 24 V 12 V PLC 100 V A93V*2 A93 V V V V . . No 100 V or less A90V A90 V . V . . . IC circuit Connector Yes . . C73C V . V V V . . No 24 V or less . C80C V . V V V . IC circuit With auto switch CDJ2W CJ2W L Bore size Mounting Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 23. With auto switch (Built-in magnet) Built-in Magnet Cylinder Model Suffix the symbol “-B” (Band mounting style) to the end of part number for cylinder with auto switch. * Refer to page 103 for auto switch mounting brackets. Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. L 6 6 45 45 M9BW Auto switch * For applicable auto switches, refer to the table below. i If a built-in magnet cylinder without an auto switch is required, refer to the model of built-in magnet cylinder. Number of auto switches Made to Order Refer to page 23 for details. C Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) Series CJ2W RoHS o6 Air Cylinder: Standard Type Double Acting, Double Rod . Solid state auto switches marked with “v” are produced upon receipt of order. . The D-A9ll/M9lll/A7ll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) . Since there are other applicable auto switches than listed above, refer to page 104 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN A 21