【DO!BOOK・ページリンク】
es20-226-cj2   28 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC B 0 .0.3 B 0 .0.3 MM NN GA Piping port 2 x M5 x 0.8 { Mounting nut oNDh8 oD NN oD MM GA oNDh8 Z + 2 x Stroke H S + Stroke A F NA NA F H + Stroke A Rod end nut oC 45° B 0 .0.3 B 0 .0.3 WA GA Piping port 2 x M5 x 0.8 WA NA Z + 2 x Stroke S + Stroke NA Rod end nut { Mounting nut GA 0 .0.3 0 .0.3 B B oC Rod end nut MM {Mounting nut oNDh8 GA oD NN A H F T NA Z + 2 x Stroke S + Stroke NA T F H + Stroke GA oNDh8 NN A MM Piping port 2 x M5 x 0.8 CJ2WB Bore size . Stroke Z With air cushion: CJ2WB Bore size . Stroke AZ CJ2WB6 . Stroke (mm) Bore size A B C D F GA H MM NA NDh8 NN S T Z 6 15 12 14 3 8 14.5 28 M3 x 0.5 16 6 0 .0.018 M6 x 1.0 61 (66) 3 117 (122) 10 15 12 14 4 8 8 28 M4 x 0.7 12.5 8 0 .0.022 M8 x 1.0 49 . 105 16 15 18.3 20 5 8 8 28 M5 x 0.8 12.5 10 0 .0.022 M10 x 1.0 50 . 106 . ( ) in S and Z dimensions: With auto switch { For details of the mounting nut, refer to page 20. With Air Cushion/Dimensions other than the table below are the same as the table above. Bore size B C GA NA WA S Z 10 15 17 7.5 21 14.4 66 122 16 18.3 20 7.5 21 14.4 67 123 Basic (B) 26 Air Cylinder: Standard Type Double Acting, Double Rod Series CJ2W CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch