【DO!BOOK・ページリンク】
es20-226-cj2   29 / 120

BOOKをみる

10秒後にBOOKのページに移動します


LB oC Cover surface 4 x oLC Mounting hole LZ LX LY LB LH NN GA Piping port 2 x M5 x 0.8 MM oD A LT NA H Z + 2 x Stroke S + Stroke X GA F NN H + Stroke A MM NA Y X LT oD B 0 .0.3 B 0 .0.3 Y Rod end nut View E F { Mounting nut oC 45° Cover surface WA GA Piping port 2 x M5 x 0.8 NA NA Z + 2 x Stroke S + Stroke WA GA B 0 .0.3 B 0 .0.3 View E Rod end nut { Mounting nut 0 .0.3 0 .0.3 oC B B MM Rod end nut { Mounting nut NN A F GA LT H X Y T NA oD Piping port 2 x M5 x 0.8 View E GA F NN MM A H + Stroke LT NA T Y X Z + 2 x Stroke S + Stroke CJ2WL Bore size . Stroke Z With air cushion: CJ2WL Bore size . Stroke AZ CJ2WL6 . Stroke (mm) Bore size A B C D F GA H LB LC LH LT LX LY LZ MM NA NN S T X Y Z 6 15 12 14 3 8 14.5 28 15 4.5 9 1.6 24 16.5 32 M3 x 0.5 16 M6 x 1.0 61 (66) 3 5 7 117 (122) 10 15 12 14 4 8 8 28 15 4.5 9 1.6 24 16.5 32 M4 x 0.7 12.5 M8 x 1.0 49 . 5 7 105 16 15 18.3 20 5 8 8 28 23 5.5 14 2.3 33 25 42 M5 x 0.8 12.5 M10 x 1.0 50 . 6 9 106 * ( ) in S and Z dimensions: With auto switch View E Foot (L) View E View E { For details of the mounting nut, refer to page 20. With Air Cushion/Dimensions other than the table below are the same as the table above. Bore size B C GA LB NA WA S Z 10 15 17 7.5 16.5 21 14.4 66 122 16 18.3 20 7.5 23 21 14.4 67 123 27 Series CJ2W