【DO!BOOK・ページリンク】
es20-226-cj2   34 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Bore size (mm) 6 10 16 Mounting Basic Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic weight 15 stroke 11 28 28 29 28 62 62 69 64 30 stroke 16 35 35 35 35 77 77 84 79 45 stroke 18 44 44 45 45 95 95 102 97 60 stroke 23 54 54 55 54 113 113 119 115 75 stroke 134 134 141 136 100 stroke 167 167 174 169 125 stroke 204 204 212 206 150 stroke 227 227 234 229 Mounting bracket weight Single foot 8 8 25 Double foot . 16 50 Rod flange 5 5 13 Head flange . 5 13 Accessories Single knuckle joint . 17 23 Double knuckle joint (including knuckle pin) . 25 21 Rod end cap (Flat type) 1 1 2 Rod end cap (Round type) 1 1 2 T-bracket . 32 50 Bore size (mm) 6 10 16 Mounting Basic Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic weight 15 stroke 17 28 28 30 29 63 63 71 67 30 stroke 21 34 34 36 35 77 77 85 80 45 stroke 23 42 42 44 43 93 93 100 96 60 stroke 27 51 51 52 51 109 109 116 112 75 stroke 129 129 137 133 100 stroke 159 159 166 162 125 stroke 193 193 201 196 150 stroke 213 213 221 217 Mounting bracket weight Single foot 8 8 25 Double foot . 16 50 Rod flange 5 5 13 Head flange . 5 13 Accessories Single knuckle joint . 17 23 Double knuckle joint (including knuckle pin) . 25 21 Rod end cap (Flat type) 1 1 2 Rod end cap (Round type) 1 1 2 T-bracket . 32 50 . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not attached to the double clevis, so the mounting nut weight is already subtracted. Calculation: Example) CJ2L10-45SZ OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 44 (o10-45 stroke) OMounting bracket weight・・・・・ 8 (Single foot) 44 + 8 = 52 g . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not attached to the double clevis, so the mounting nut weight is already subtracted. Calculation: Example) CJ2L10-45TZ OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 42 (o10-45 stroke) OMounting bracket weight・・・・・ 8 (Single foot) 42 + 8 = 50 g Spring Return (g) Spring Extend (g) Weights V…Mounted on the product. v…Can be ordered within the cylinder model. * A pin and retaining rings are shipped together with double clevis and double knuckle joint. Mounting Basic Foot Flange Double* clevis Double clevis (including T-bracket) Standard Mounting nut V V V . . Rod end nut V V V V V Clevis pin . . . V V Option Single knuckle joint v v v v v Double knuckle joint* v v v v v Rod end cap (Flat/Round type) v v v v v T-bracket . . . v V Mounting and Accessories/For details, refer to page 20. 32 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CJ2 CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch