【DO!BOOK・ページリンク】
es20-226-cj2   47 / 120

BOOKをみる

10秒後にBOOKのページに移動します


i q e r y o t u w !4 !3 !2 !0 !1 . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not included in the basic weight for the double clevis. Calculation: Example) CJ2KL10-45Z !Basic weight・・・・・・・・・・・・・・・・・・・・・・・ 25 (o10) !Additional weight・・・・・・・・・・・・・・・・ 4/15 stroke !Cylinder stroke・・・・・・・・・・・・・・・・・・・ 45 stroke !Mounting bracket weight・・・・ 8 (Single foot) 25 + 4/15 x 45 + 8 = 45 g (g) Bore size (mm) 10 16 Basic weight (When the stroke is zero) Basic 25 47 Axial piping 25 47 Double clevis (including clevis pin) 27 55 Head-side bossed 29 50 Additional weight per 15 mm of stroke 4 7 Mounting bracket weight Single foot 8 25 Double foot 16 50 Rod flange 5 13 Head flange 5 13 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 T-bracket 32 50 Weights Construction (Not able to disassemble) CDJ2KB10/16-ョZ-B Rod section Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper Urethane No. Description Material Note 8 Rod seal NBR 9 Piston seal NBR 10 Tube gasket NBR 11 Wear ring Resin 12 Mounting nut Rolled steel Zinc chromated 13 Rod end nut Rolled steel Zinc chromated 14 Magnet . 45 Series CJ2K