【DO!BOOK・ページリンク】
es20-226-cj2   49 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oCB oCA Clevis pin (ocdd9.0.030 .0.060) oCDH9+0.030 0 BA 0 .0.3 BA 0 .0.3 KA MM GA Piping port 2 x M5 x 0.8 ZZ + Stroke Z + Stroke H S + Stroke A NA U R GB NB BB 0 .0.3 BB 0 .0.3 CX+0.2 +0.1 Rod end nut oCB oCA Piping port M5 x 0.8 Cover surface LZ LX LY LB LH 2 x oLC Mounting hole BA 0 .0.3 BA 0 .0.3 KA MM NN View E F GA Piping port 2 x M5 x 0.8 Z + Stroke H S + Stroke X Y NA A NB GB BB 0 .0.3 BB 0 .0.3 LT Rod end nut { Mounting nut CJ2KD Bore size . Stroke Z CJ2KL Bore size . Stroke Head cover port location Z Double Clevis (D) Rod section * A clevis pin and retaining rings are included. Bore size A BA BB CA CB CD(cd) CX GA GB H KA MM NA NB R S U Z ZZ 10 15 15 12 17 14 3.3 3.2 8 18 28 4.2 M4 x 0.7 12.5 22.5 5 46 8 82 87 16 15 18.3 18.3 20 20 5 6.5 8 23 28 5.2 M5 x 0.8 12.5 27.5 8 47 10 85 93 (mm) Single Foot (L) Head cover port location Axial location (R) Rod section View E * The overall cylinder length does not change. { Refer to page 20 for details of the mounting nut. (SNJ-016C for o10, SNKJ-016C for o16) Bore size A BA BB CA CB F GA GB H KA LB LC LH LT LX LY LZ MM NA NB NN S X Y Z 10 15 15 12 17 14 8 8 5 28 4.2 21.5 5.5 14 2.3 33 25 42 M4 x 0.7 12.5 9.5 M10 x 1.0 46 6 9 74 16 15 18.3 18.3 20 20 8 8 5 28 5.2 23 5.5 14 2.3 33 25 42 M5 x 0.8 12.5 9.5 M12 x 1.0 47 6 9 75 (mm) 47 Series CJ2K