【DO!BOOK・ページリンク】
es20-226-cj2   4 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Page 62 Page 43 Page 30 Page 6 Page 74 Page 82 CAT.ES20-235 CAT.ES20-235 Page 22 Page 29 Page 5 Page 21 Page 50 Page 69 Page 78 Page 85 Page 89 Built-in magnet Air cushion Variations Series Action Type Page 15 30 45 60 75 100 125 150 175 200 Standard stroke Bore size (mm) 6 10 16 6 10 16 Bore size (mm) Single rod Single rod Single rod Single rod Single rod Single rod Single rod Single rod Standard CJ2-Z Non-rotating rod CJ2K-Z Built-in speed controller CJ2Z-Z Direct mount CJ2R-Z Direct mount, Non-rotating rod CJ2RK-Z With end lock CBJ2 Low Speed Cylinder CJ2X-Z Smooth Cylinder CJ2Y-Z Stroke Variations Series Variations Auto switch mounting band Switch holder Auto switch mounting screw Switch bracket Auto switch Screw attached to auto switch Double rod Double rod Double acting Double acting Double acting Double acting Single acting Double acting Double acting Double acting Double acting Double acting Single acting Double acting Double acting Double acting Single acting Single acting Single acting Single rod Double rod Single rod Spring return/extend Single rod Spring return/extend Single rod Spring return/extend Single rod Spring return/extend Single rod Spring return/extend Standard CJ2 . The standard type with bore size of 6 mm and the air cylinder with end lock have the same shapes as the existing products. . For details about the clean series, refer to the WEB catalog. Easy fine adjustment of auto switch position Series CJ2 Fine adjustment of the auto switch set position can be performed by loosening the auto switch attached screw without loosening the auto switch mounting band. Operability improved compared with the conventional auto switch set position adjustment, where the complete switch mounting band requires loosening. Visibility of the indicator LED improved with the transparent resin switch bracket (Standard specification) 2