【DO!BOOK・ページリンク】
es20-226-cj2   50 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Piping port M5 x 0.8 Cover surface LZ LX LY LB LH 4 x oLC Mounting hole KA MM NN H F GA Piping port 2 x M5 x 0.8 A LT X Y NA Z + Stroke LS + Stroke S + Stroke NB Y X LT NN GB F { Mounting nut { Mounting nut Rod end nut oCA oCB Cover surface FZ FX FY FB 2 x oFC Mounting hole BA 0 .0.3 BA 0 .0.3 KA NN MM View E GA Piping port 2 x M5 x 0.8 Z + Stroke H S + Stroke A F NA FT NB GB BB 0 .0.3 BB 0 .0.3 Rod end nut { Mounting nut CJ2KM Bore size . Stroke Z CJ2KF Bore size . Stroke Head cover port location Z Double Foot (M) (mm) Bore size A F GA GB H KA LB LC LH LS LT LX LY LZ MM NA NB NN S X Y Z 10 15 8 8 5 28 4.2 21.5 5.5 14 64 2.3 33 25 42 M4 x 0.7 12.5 9.5 M10 x 1.0 46 6 9 89 16 15 8 8 5 28 5.2 23 5.5 14 65 2.3 33 25 42 M5 x 0.8 12.5 9.5 M12 x 1.0 47 6 9 90 { Refer to page 20 for details of the mounting nut. (SNJ-016C for o10, SNKJ-016C for o16) Rod section View E Rod section Head cover port location Axial location (R) * The overall cylinder length does not change. Rod Flange (F) (mm) { Refer to page 20 for details of the mounting nut. (SNJ-016C for o10, SNKJ-016C for o16) Bore size A BA BB CA CB F FB FC FT FX FY FZ GA GB H KA MM NA NB NN S Z 10 15 15 12 17 14 8 17.5 5.5 2.3 33 20 42 8 5 28 4.2 M4 x 0.7 12.5 9.5 M10 x 1.0 46 74 16 15 18.3 18.3 20 20 8 19 5.5 2.3 33 20 42 8 5 28 5.2 M5 x 0.8 12.5 9.5 M12 x 1.0 47 75 48 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch