【DO!BOOK・ページリンク】
es20-226-cj2   54 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Weights Spring Return Spring Extend (g) Bore size (mm) 10 16 Mounting Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic weight 15 stroke 30 30 30 31 64 64 70 66 30 stroke 38 38 38 39 79 79 86 81 45 stroke 48 48 48 49 97 97 104 99 60 stroke 58 58 58 59 116 116 122 118 75 stroke 138 138 144 140 100 stroke 171 171 178 173 125 stroke 209 209 215 211 150 stroke 232 232 238 234 Mounting bracket weight Single foot 8 25 Double foot 16 50 Rod flange 5 13 Head flange 5 13 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 T-bracket 32 50 Bore size (mm) 10 16 Mounting Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic Axial piping Double clevis (including clevis pin) Headside bossed Basic weight 15 stroke 29 29 31 31 64 64 72 69 30 stroke 35 35 37 38 79 79 86 83 45 stroke 44 44 46 46 95 95 103 99 60 stroke 52 52 54 55 111 111 119 115 75 stroke 133 133 140 137 100 stroke 163 163 170 167 125 stroke 198 198 206 202 150 stroke 219 219 227 223 Mounting bracket weight Single foot 8 25 Double foot 16 50 Rod flange 5 13 Head flange 5 13 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 T-bracket 32 50 . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not included in the basic weight for the double clevis. Calculation: Example) CJ2KL10-45SZ OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 48 (o10) OCylinder stroke・・・・・・・・・・・・・・・・・・・・ 45 stroke OMounting bracket weight・・・・・ 8 (Single foot) 48 + 8 = 56 g (g) . Mounting nut and rod end nut are included in the basic weight. Note) Mounting nut is not included in the basic weight for the double clevis. Calculation: Example) CJ2KL10-45TZ OBasic weight・・・・・・・・・・・・・・・・・・・・・・・・ 44 (o10) OCylinder stroke・・・・・・・・・・・・・・・・・・・・ 45 stroke OMounting bracket weight・・・・・ 8 (Single foot) 44 + 8 = 52 g 52 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch