【DO!BOOK・ページリンク】
es20-226-cj2   56 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oCB oCA oNDh8 BA 0 .0.3 BA 0 .0.3 KA MM NN Y Z + Stroke H S + Stroke A F NA NB { Mounting nut Piping port M5 x 0.8 GB BB 0 .0.3 BB 0 .0.3 Piping port M5 x 0.8 Rod end nut oCB oCA oNDh8 oNDh8 BA 0 .0.3 BA 0 .0.3 KA MM NN Y Z + Stroke H S + Stroke A F NA Piping port M5 x 0.8 NB F NN GB YY BB 0 .0.3 BB 0 .0.3 Rod end nut { Mounting nut CJ2KB Bore size . Stroke S Head cover port location Z CJ2KE Bore size . Stroke SZ Single Acting, Spring Return: Basic (B) Section Y detail Head cover port location Axial location (R) * The overall cylinder length does not change. Rod section { For details of the mounting nut, refer to page 20. Bore size A BABBCACB F GB H KA MM NANB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 12 17 14 8 5 28 4.2 M4 x 0.7 4.8 9.5 10 0 .0.022 M10 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 18.3 20 20 8 5 28 5.2 M5 x 0.8 4.8 9.5 12 0 .0.027 M12 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 (mm) Single Acting, Spring Return: Double-side Bossed (E) Section Y detail Rod section Section YY detail { For details of the mounting nut, refer to page 20. Bore size A BABBCACB F GB H KA MM NANB NDh8 NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 15 17 17 8 5 28 4.2 M4 x 0.7 4.8 9.5 10 0 .0.022 M10 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 18.3 20 20 8 5 28 5.2 M5 x 0.8 4.8 9.5 12 0 .0.027 M12 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 (mm) 54 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch