【DO!BOOK・ページリンク】
es20-226-cj2   58 / 120

BOOKをみる

10秒後にBOOKのページに移動します


F Cover surface LZ LX LY LB LH 4 x oLC Mounting hole KA MM NN H F LT Z + Stroke LS + Stroke S + Stroke A X Y NA Y X NB LT GB Piping port M5 x 0.8 Rod end nut { Mounting nut { Mounting nut oCB Cover surface FZ FX FY FB 2 x oFC Mounting hole KA MM NN View E A H Z + Stroke S + Stroke F NA FT NB Piping port M5 x 0.8 GB BB 0 .0.3 BB 0 .0.3 Piping port M5 x 0.8 Rod end nut { Mounting nut oCA BA 0 .0.3 BA 0 .0.3 CJ2KM Bore size . Stroke SZ CJ2KF Bore size . Stroke S Head cover port location Z Single Acting, Spring Return: Double Foot (M) Bore size A F GB H LB LC LH LS 5 to LT LX LY LZ KA MM NA NB NN 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 8 5 28 21.5 5.5 14 63.5 71 83 95 . . . . 2.3 33 25 42 4.2 M4 x 0.7 4.8 9.5 M10 x 1.0 16 15 8 5 28 23 5.5 14 63.5 72 84 96 102 126 144 156 2.3 33 25 42 5.2 M5 x 0.8 4.8 9.5 M12 x 1.0 Bore size S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 45.5 53 65 77 . . . . 6 9 88.5 96 108 120 . . . . 16 45.5 54 66 78 84 108 126 138 6 9 88.5 97 109 121 127 151 169 181 { For details of the mounting nut, refer to page 20. (mm) Rod section Single Acting, Spring Return: Rod Flange (F) View E Rod section Head cover port location Axial location (R) * The overall cylinder length does not change. Bore size A BA BB CA CB F FB FC FT FX FY FZ GB H KA MM NA NB NN S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 15 12 17 14 8 17.5 5.5 2.3 33 20 42 5 28 4.2 M4 x 0.7 4.8 9.5 M10 x 1.0 45.5 53 65 77 . . . . 73.5 81 93 105 . . . . 16 15 18.3 18.3 20 20 8 19 5.5 2.3 33 20 42 5 28 5.2 M5 x 0.8 4.8 9.5 M12 x 1.0 45.5 54 66 78 84 108 126 138 73.5 82 94 106 112 136 154 166 { For details of the mounting nut, refer to page 20. (mm) 56 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch