【DO!BOOK・ページリンク】
es20-226-cj2   62 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oCB FZ FX Cover surface FY FB 2 x oFC Mounting hole KA MM NN GA View E Piping port M5 x 0.8 A Z + 2 x Stroke H + Stroke S + Stroke F NA FT NB BB 0 .0.3 BB 0 .0.3 Rod end nut { Mounting nut oCA BA 0 .0.3 BA 0 .0.3 Cover surface LY LB LH LZ LX 4 x oLC Mounting hole KA H + Stroke NN MM F GA Piping port M5 x 0.8 LT A Z + 2 x Stroke LS + Stroke S + Stroke X Y NA LT NB Y X F Rod end nut { Mounting nut { Mounting nut CJ2KM Bore size . Stroke TZ CJ2KF Bore size . Stroke TZ Single Acting, Spring Extend: Double Foot (M) Rod section (mm) Bore size A F GA H KA LB LC LH LS 5 to LT LX LY LZ MM NA NB NN 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 15 8 8 28 4.2 21.5 5.5 14 66.5 74 86 98 . . . . 2.3 33 25 42 M4 x 0.7 12.5 4.8 M10 x 1.0 16 15 8 8 28 5.2 23 5.5 14 66.5 75 87 99 105 129 147 159 2.3 33 25 42 M5 x 0.8 12.5 4.8 M12 x 1.0 Bore size S X Y Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 48.5 56 68 80 . . . . 6 9 91.5 99 111 123 . . . . 16 48.5 57 69 81 87 111 129 141 6 9 91.5 100 112 124 130 154 172 184 { For details of the mounting nut, refer to page 20. Single Acting, Spring Extend: Rod Flange (F) View E Rod section (mm) Bore size A BA BB CA CB F FB FC FT FX FY FZ GA H KA MM NA NB NN 10 15 15 12 17 14 8 17.5 5.5 2.3 33 20 42 8 28 4.2 M4 x 0.7 12.5 4.8 M10 x 1.0 16 15 18.3 18.3 20 20 8 19 5.5 2.3 33 20 42 8 28 5.2 M5 x 0.8 12.5 4.8 M12 x 1.0 Bore size S Z 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 5 to 15 st 16 to 30 st 31 to 45 st 46 to 60 st 61 to 75 st 76 to 100 st 101 to 125 st 126 to 150 st 10 48.5 56 68 80 . . . . 76.5 84 96 108 . . . . 16 48.5 57 69 81 87 111 129 141 76.5 85 97 109 115 139 157 169 { For details of the mounting nut, refer to page 20. 60 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend Series CJ2K CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch