【DO!BOOK・ページリンク】
es20-226-cj2   67 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC WW° oNDh8 B 0 .0.3 B 0 .0.3 MM GA WA WB oD A F NA H Z + Stroke S + Stroke NB F GB NN YY oNDh8 oNDh8 Rod end nut Piping port 2 x M5 x 0.8 Y { Mounting nut NN oC oC WW° B 0 .0.3 B 0 .0.3 MM GA oD Piping port 2 x M5 x 0.8 H A F NA Z + Stroke S + Stroke NB GB B 0 .0.3 B 0 .0.3 Piping port M5 x 0.8 WA WB oNDh8 NN Y Rod end nut { Mounting nut CJ2ZB Bore size . Stroke Head cover port location Z CJ2ZE Bore size . Stroke Z Basic (B) Section Y detail Head cover port location Axial location (R) * The overall cylinder length does not change. (mm) Bore size A B C D F GA GB H MM NA NB NDh8 NN WA WB WW S Z 10 15 15 17 4 8 7.5 6.5 28 M4 x 0.7 21 18 8 0 .0.022 M8 x 1.0 14.4 13.5 45 63 91 16 15 18.3 20 5 8 7.5 6.5 28 M5 x 0.8 21 18 10 0 .0.022 M10 x 1.0 14.4 13.5 45 64 92 { For details of the mounting nut, refer to page 20. Double-side Bossed (E) Section Y detail Section YY detail (mm) Bore size A B C D F GA GB H MM NA NB NDh8 NN WA WB WW S Z 10 15 15 17 4 8 7.5 6.5 28 M4 x 0.7 21 18 8 0 .0.022 M8 x 1.0 14.4 13.5 45 63 99 16 15 18.3 20 5 8 7.5 6.5 28 M5 x 0.8 21 18 10 0 .0.022 M10 x 1.0 14.4 13.5 45 64 100 { For details of the mounting nut, refer to page 20. 65 Series CJ2Z