【DO!BOOK・ページリンク】
es20-226-cj2   69 / 120

BOOKをみる

10秒後にBOOKのページに移動します


WW° oC Mounting hole 4 x oLC Cover surface LZ LX LY LB LH MM A NN F GA WA oD LT Y NA Z + Stroke LS + Stroke H S + Stroke X NB Y LT X GB F B 0 .0.3 B 0 .0.3 WB Rod end nut { Mounting nut Piping port 2 x M5 x 0.8 { Mounting nut NN oC WW° WA WB Cover surface FZ FX 2 x oFC Mounting hole FY FB MM NN GA Piping port 2 x M5 x 0.8 oD A Z + Stroke H S + Stroke F NA FT NB GB B 0 .0.3 B 0 .0.3 Piping port M5 x 0.8 Rod end nut { Mounting nut CJ2ZM Bore size . Stroke Z CJ2ZF Bore size . Stroke Head cover port location Z Double Foot (M) (mm) Bore size A B C D F GA GB H LB LC LH LS LT LX LY LZ MM NA NB NN WA WBWW S X Y Z 10 15 15 17 4 8 7.5 6.5 28 15 4.5 9 77 1.6 24 16.5 32 M4 x 0.7 21 18 M8 x 1.0 14.4 13.5 45 63 5 7 103 16 15 18.3 20 5 8 7.5 6.5 28 23 5.5 14 82 2.3 33 25 42 M5 x 0.8 21 18 M10 x 1.0 14.4 13.5 45 64 6 9 107 { For details of the mounting nut, refer to page 20. Rod Flange (F) Head cover port location Axial location (R) * The overall cylinder length does not change. (mm) Bore size A B C D F FB FC FT FX FY FZ GA GB H MM NA NB NN WA WB WW S Z 10 15 15 17 4 8 13 4.5 1.6 24 14 32 7.5 6.5 28 M4 x 0.7 21 18 M8 x 1.0 14.4 13.5 45 63 91 16 15 18.3 20 5 8 19 5.5 2.3 33 20 42 7.5 6.5 28 M5 x 0.8 21 18 M10 x 1.0 14.4 13.5 45 64 92 { For details of the mounting nut, refer to page 20. 67 Series CJ2Z