【DO!BOOK・ページリンク】
es20-226-cj2   72 / 120

BOOKをみる

10秒後にBOOKのページに移動します


Space-saving air cylinder with speed controller built-in cylinder cover Refer to page 117 before handling. Precautions Made to Order (For details, refer to pages 107 and 116.) Symbol Specifications -XAl Change of rod end shape -XC51 With hose nipple -XC85 Grease for food processing equipment -X446 PTFE grease Bore size (mm) 10 16 Action Double acting, Single rod Fluid Air Proof pressure 1 MPa Maximum operating pressure 0.7 MPa Minimum operating pressure 0.1 MPa Ambient and fluid temperature Without auto switch : .10°C to 70°C (No freezing) With auto switch : .10°C to 60°C Cushion Rubber bumper Lubrication Not required (Non-lube) Stroke length tolerance +1.0 0 Speed controller Built-in Piston speed 50 to 750 mm/s Allowable kinetic energy 0.035 J 0.090 J Specifications * Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) * Please consult with SMC for strokes which exceed the standard stroke length. * Applicable strokes should be confirmed according to the usage. For details, refer to “Air Cylinders Model Selection” on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. (mm) Bore size Standard stroke 10 15, 30, 45, 60, 75, 100, 125, 150 16 15, 30, 45, 60, 75, 100, 125, 150, 175, 200 Standard Strokes Mounting bracket Bore size (mm) 10 16 Foot CJ-L010C CJ-L016C Flange CJ-F010C CJ-F016C Mounting Brackets/Part No. Refer to pages 97 to 104 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Symbol Double acting, Double rod, Rubber bumper * A knuckle pin and retaining rings are shipped together with double knuckle joint. Mounting Basic Foot Flange Standard Mounting nut V V V Rod end nut V V V Option Single knuckle joint v v v Double knuckle joint* v v v Mounting and Accessories/For details, refer to page 20. V…Mounted on the product. v…Please order separately. 70 Air Cylinder: Built-in Speed Controller Type Double Acting, Double Rod Series CJ2ZW CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch