【DO!BOOK・ページリンク】
es20-226-cj2   73 / 120

BOOKをみる

10秒後にBOOKのページに移動します


o e i q w y t r u !5 !1 !2 !3 !0 !4 Weights (g) Bore size (mm) 10 16 Basic weight (When the stroke is zero) Basic 36 61 Additional weight per 15 mm of stroke 4.5 7.5 Mounting bracket weight Double foot 16 50 Head flange 5 13 Accessories Single knuckle joint 17 23 Double knuckle joint (including knuckle pin) 25 21 Rod end cap (Flat type) 1 2 Rod end cap (Round type) 1 2 * Mounting nut and rod end nut are included in the basic weight. Calculation: Example) CJ2ZWL10-45Z !Basic weight・・・・・・・・・・・・・・・・・・・・・・36 (o10) !Additional weight・・・・・・・・・・・・・・・4.5/15 stroke !Cylinder stroke・・・・・・・・・・・・・・・・・・45 stroke !Mounting bracket weight・・・16 (Double foot) 36 + 4.5/15 x 45 + 16 = 65.5 g Construction (Not able to disassemble) CDJ2ZWB10/16-ュZ-B Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Cylinder tube Stainless steel 3 Piston rod Stainless steel 4 Piston A Aluminum alloy 5 Piston B Aluminum alloy 6 Bumper Urethane 7 Speed controller needle Carbon steel Electroless nickel plating 8 Mounting nut Rolled steel Zinc chromated No. Description Material Note 9 Rod end nut Rolled steel Zinc chromated 10 Piston seal NBR 11 Rod seal NBR 12 Check seal NBR 13 Tube gasket NBR 14 Needle seal NBR 15 Magnet . 71 Series CJ2ZW