【DO!BOOK・ページリンク】
es20-226-cj2   74 / 120

BOOKをみる

10秒後にBOOKのページに移動します


B 0 .0.3 oC WW° oNDh8 WA WA NN GA Piping port 2 x M5 x 0.8 Y oD MM Z + 2 x Stroke S + Stroke NA H A F NA F A H + Stroke B 0 .0.3 Rod end nut { Mounting nut GA oD NN MM LZ LX LY LB LH Cover surface 4 x oLC Mounting hole WA WW° oC B 0 .0.3 B 0 .0.3 F GA MM Y NA H X A Z + 2 x Stroke S + Stroke LT WA H + Stroke A Piping port 2 x M5 x 0.8 GA NA Y X oD NN LT Rod end nut { Mounting nut F oD NN MM CJ2ZWB Bore size . Stroke Z CJ2ZWL Bore size . Stroke Z Basic (B) (mm) { For details of the mounting nut, refer to page 20. Bore size A B C D F GA H MM NA NDh8 NN WA WW S Z 10 15 15 17 4 8 7.5 28 M4 x 0.7 21 8 0 .0.022 M8 x 1.0 14.4 45 66 122 16 15 18.3 20 5 8 7.5 28 M5 x 0.8 21 10 0 .0.022 M10 x 1.0 14.4 45 67 123 Foot (L) Section Y detail (mm) { For details of the mounting nut, refer to page 20. Bore size A B C D F GA H LB LC LH LT LX LY LZ NN NA NN WA WW S X Y Z 10 15 15 17 4 8 7.5 28 15 4.5 9 1.6 24 16.5 32 M4 x 0.7 21 M8 x 1.0 14.4 45 66 5 7 122 16 15 18.3 20 5 8 7.5 28 23 5.5 14 2.3 33 25 42 M5 x 0.8 21 M10 x 1.0 14.4 45 67 6 9 123 72 Air Cylinder: Built-in Speed Controller Type Double Acting, Double Rod Series CJ2ZW CBJ2 CJ2RK CJ2RK CJ2R CJ2R CJ2ZW CJ2Z CJ2K CJ2K CJ2 CJ2W CJ2 With End Lock Direct Mount, Non-rotating Rod Direct Mount Built-in Speed Controller Non-rotating Rod Standard Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch