【DO!BOOK・ページリンク】
es20-226-cj2   79 / 120

BOOKをみる

10秒後にBOOKのページに移動します


oC oD L LX LB LH MM X GA Y Z + Stroke H S + Stroke A NA NB GB Rod end nut Piping port 2 x M5 x 0.8 B 0 .0.3 B 0 .0.3 Piping port 2 x oLD !2 i q !0 e r y o t !1 u w !3 CJ2RA Bore size . Stroke Head cover port location Z Construction (Not able to disassemble) Component Parts No. Description Material Note 1 Rod cover Aluminum alloy Clear hard anodized 2 Head cover Aluminum alloy Clear hard anodized 3 Cylinder tube Stainless steel 4 Piston rod Stainless steel 5 Piston A Aluminum alloy 6 Piston B Aluminum alloy 7 Bumper Urethane No. Description Material Note 8 Rod seal NBR 9 Piston seal NBR 10 Tube gasket NBR 11 Wear ring Resin 12 Rod end nut Rolled steel Zinc chromated 13 Magnet . CDJ2RA10/16-ュZ-B Bottom Mounting Style Head cover shape Head cover port location Axial location (R) * The overall cylinder length does not change. Bore size A B C D GA GB H L LB LD LH LX MM NA NB X Y S Z 10 15 12 14 4 16 5 20 23 16 o3.5 through, o6.5 counterbore depth 4 8 12 M4 x 0.7 20.5 9.5 28 8 54 74 16 15 18.3 20 5 16 5 20 26 20 o4.5 through, o8 counterbore depth 5 10 16 M5 x 0.8 20.5 9.5 28 8 55 75 (mm) 77 Series CJ2R