【DO!BOOK・ページリンク】
es20-226-cj2   7 / 120

BOOKをみる

10秒後にBOOKのページに移動します


CJ2 R With auto switch CDJ2 L 6 60 R M9BW 6 60 6 6 mm B Basic Bore size L Single foot F Rod flange Mounting Cylinder standard stroke (mm) Refer to “Standard Strokes” on page 7. With auto switch (Built-in magnet) Nil 2 pcs. S 1 pc. n “n” pcs. Number of auto switches R Axial Head cover port location Example Band mounting CDJ2B6-60-B Built-in Magnet Cylinder Model Suffix the symbol “-B” (Band mounting style) to the end of part number for cylinder with auto switch. * For rail mounting, screws and nuts for 2 auto switches come with the rail. * Refer to page 103 for auto switch mounting brackets. * o6 is available only as in-line style. L C Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) Auto switch * For applicable auto switches, refer to the table below. i If a built-in magnet cylinder without an auto switch is required, refer to the model of built-in magnet cylinder. Made to Order Refer to page 7 for details. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC Perpendicular In-line 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V,12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V,12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V,12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V,12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire . 200 V . . V . V . . . . Relay, 24 V 12 V PLC 100 V A93V*2 A93 V V V V . . No 100 V or less A90V A90 V . V . . . IC circuit Connector Yes . . C73C V . V V V . . No 24 V or less . C80C V . V V V . IC circuit Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Series CJ2 RoHS o6 Air Cylinder: Standard Type Double Acting, Single Rod . Since there are other applicable auto switches than listed above, refer to page 104 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. . Solid state auto switches marked with “v” are produced upon receipt of order. . The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN How to Order A 5